Download document () of 20

U352-000-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader

General specifications

Product Name
Eaton Tripp Lite series memory card reader
Catalog Number
U352-000-SD
UPC
037332201232
Product Length/Depth
2.5 in
Product Height
0.75 in
Product Width
5.6 in
Product Weight
0.001 lb
Compliances
FCC Class B

Product specifications

Color
Black
Product Highlights
Backward compatible with previous USB generations
USB 3.0 SuperSpeed data transfer rates up to 5 Gbps
Fits easily into pocket, backpack, briefcase or laptop bag
Plug-and-play with no external power supply required
Supports latest memory card formats, including SDXC and SDHC
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
SD (FEMALE)
MICRO SD (FEMALE)
SideB Connector3
MICRO SD (FEMALE)
SD (FEMALE)
Technology


USB
USB 3.x

Export product specification