Secondary grid network analysis
The planning and operation challenge of secondary grids resides in its unique and complex topology developed to ensure high power availability and reliability for sensitive and critical loads.
Such challenges brings along the need to model the grid with all its key components and to have robust algorithms to cater for heavily meshed networks.
Eaton's CYME power system analysis software brings the technologies together and is the perfect tool for any secondary grid network analysis.
The secondary grid network analysis module provides the capacity to model the important components of any spot network and secondary grid. It includes the representation of feeders, transformers, network protectors, cables and loads.
The complexity of secondary grid modeling is made easy through Eaton's CYME software user-friendly interface, its intuitive drag-and-drop operations and its many editing tools and functionalities. The secondary grid or the spot network can be presented in a separate view to offer better visualization while maintaining the geo-referenced view of the rest of the distribution system.
Once the secondary grids are modeled, the power, refinement and robustness of the CYME calculation engines is fully revealed:
The network protector is a key component of secondary grids and spot networks as it prevent back-feeding to the primary distribution circuits. Eaton's CYME grid network analysis module provides the ability to model the network protectors with complete relay settings which include trip functions and close functions.
Trip functions include:
Close functions include:
Polar plots are available to provide graphical visualization of the trip and close regions.
The complexity of secondary grid analysis increases with the integration of distributed generation. Eaton's CYME power system analysis software supports the modeling of distributed power resources such as photovoltaic panels, and synchronous and induction machines. Being able to include distributed generation into the network model allows for a more comprehensive study toward the goal of maintaining proper grid operation.
Load flow contingency
With the optional CYME N-p Load Flow Contingency module, the power engineer can create N-p type contingency events and single or multiple-outage scenarios in a few mouse clicks.
Single or multi-contingency scenarios which take into account the automatic operation of network protectors can be simulated to study the effect of the loss of a combination of feeders, transformers, cables or any other network component.
Distribution state estimator
The optional CYME distribution state estimator module is a robust algorithm for the estimation of load and power flow in order to provide more detailed network models. It considers different measurement types such as power and voltage meters, handles measurement redundancy and identifies errors in topology while performing the required load estimation. The module can solve for heavily meshed networks such as secondary grid networks and takes into account distributed energy resources.
More accurate simulation results lead to more precise planning and management of distribution system expansion and maintenance and a greater facility to manage the integration of the distributed generation (DG) and distributed energy resources (DER) in the power grid, saving time and money.
The Sub-networks modeling module is included with any of the other CYME circuit/system modeling modules, and shares similar features. It supports the creation of any sub-network, including utility vaults, switching cabinets and modular substations and DG and DER components in a nested representation connected to the overall grid.
Eaton's CYME secondary grid network analysis module allows the modeling of any spot network and secondary grid, and is equipped with robust power flow and short-circuit algorithms to analyze heavily meshed networks
Need product support?
CYME users portal: my.cyme.com