Solex LED industrial beacon is a flexible, multifunction evolution of Eaton’s proven Solex xenon beacon, certified to IK08 and IP65, and with enhanced EMC compliance. Extended duration line controlled single, double and triple flash options – plus a unique ‘pulse’ – allow optimal alerting. With a class leading 5 Year Warranty, impact-resistant polycarbonate lens, and rated for continuous-use, it offers years of dependable sustainable service.
Ideal for both heavy industrial environments, such as aggregate production, and light manufacturing facilities, the Solex LED modular design can be used in diverse applications that, for example, require traffic light style signalling and when used on a double, triple or quadruple base, can incorporate the RoLP sounder as an additional means of notification
Flexiblity in flash functionality is key when planning your LED beacon to meet your signalling requirements. This flexiblity will ensure that, whether you want to alert individuals to an emergency, tell them to exercise caution, or simply make them aware of a situation change, you can do so relatively easily.
The Solex LED beacon comes with multifunction, line controllable, flash patterns (1hz, 2hz, On, Pulse, Double, Triple). This coupled with our comprehensive range of beacon base options, enables you to create a fit-for-purpose beacon that will notify what you want, when you want it to.
The Solex LED beacon is ideal for both heavy industrial environments, such as aggregate production, and light manufacturing facilities.
No matter how challenging the environment, the Solex LED can be seamlessly integrated into any bespoke system. Find out where you can install yours.
The Solex LED is a versatile industrial beacon that can easily be adapted to suit your application requirements.
With three different bases available to suit a range of conduit entries, and combi unit options. It offers a variety of ingress protection and aesthetic options to suit the installation.
Deep base
Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry.
Combi signalling unit - twin base
The twin base – is typically used to signal OK / not OK condition, or Enter / Do Not Enter.
Shallow base
Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.
Combi signalling unit - triple base
A triple base signalling unit is ideal where traffic light style notification is required on site or in a facility.
U-base
Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.
Combi units - mix and match signalling
An audible and visual signalling system where different levels of warning or status need to be communicated.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.
White shallow base with beacon | ||
Solex LED beacon, Red lens, Shallow white (FW) base | SO/LED/R/SW | 531057FULL-1130X |
Solex LED beacon, Amber lens, Shallow white (FW) base | SO/LED/A/SW | 531058FULL-1131X |
Solex LED beacon, Clear lens, Shallow white (FW) base | SO/LED/C/SW | 531059FULL-1132X |
Solex LED beacon, Blue lens, Shallow white (FW) base | SO/LED/B/SW | 531060FULL-1133X |
Solex LED beacon, Green lens, Shallow white (FW) base | SO/LED/G/SW | 531061FULL-1134X |
White deep base with beacon | ||
Solex LED beacon, Red lens, Deep white (FW) base | SO/LED/R/DW | 531062FULL-1135X |
Solex LED beacon, Amber lens, Deep white (FW) base | SO/LED/A/DW | 531063FULL-1136X |
Solex LED beacon, Clear lens, Deep white (FW) base | SO/LED/C/DW | 531064FULL-1137X |
Solex LED beacon, Blue lens, Deep white (FW) base | SO/LED/B/DW | 531065FULL-1138X |
Solex LED beacon, Green lens, Deep white (FW) base | SO/LED/G/DW | 531066FULL-1139X |
White U base with beacon | ||
Solex LED beacon, Red lens, U white (FW) base | SO/LED/R/UW | 531067FULL-1140X |
Solex LED beacon, Amber lens, U white (FW) base | SO/LED/A/UW | 531068FULL-1141X |
Solex LED beacon, Clear lens, U white (FW) base | SO/LED/C/UW | 531069FULL-1142X |
Solex LED beacon, Blue lens, U white (FW) base | SO/LED/B/UW | 531070FULL-1143X |
Solex LED beacon, Green lens, U white (FW) base | SO/LED/G/UW | 531071FULL-1144X |
Beacon only | ||
Solex LED beacon, Red lens, No base | SO/LED/R/NB | 531072FULL-1145X |
Solex LED beacon, Amber lens, No base | SO/LED/A/NB | 531073FULL-1146X |
Solex LED beacon, Clear lens, No base | SO/LED/C/NB | 531074FULL-1147X |
Solex LED beacon, Blue lens, No base | SO/LED/B/NB | 531075FULL-1148X |
Solex LED beacon, Green lens, No base | SO/LED/G/NB | 531076FULL-1149X |
Red base variants with red beacon | ||
Solex LED beacon, Red lens, Shallow red base | SO/LED/R/SR | 531077FULL-1150X |
Solex LED beacon, Red lens, Deep red base | SO/LED/R/DR | 531078FULL-1151X |
Solex LED beacon, Red lens, U red base | SO/LED/R/UR | 531079FULL-1152X |
Solex LED beacon, Red lens, Shallow red base, Anti-Tamper | SO/LED/R/SR/AT | 531080FULL-1153X |
Mains module - white deep base with beacon | ||
Solex LED beacon, Red lens, Deep white (FW) base, Mains module | SO/LED/R/DW/110-240V AC531081FULL-1154X | 531081FULL-1154X |
Solex LED beacon, Amber lens, Deep white (FW) base, Mains module | SO/LED/A/DW/110-240V AC | 531082FULL-1155X |
Solex LED beacon, Clear lens, Deep white (FW) base, Mains module | SO/LED/C/DW/110-240V AC | 531083FULL-1156X |
Solex LED beacon, Blue lens, Deep white (FW) base, Mains module | SO/LED/B/DW/110-240V AC | 531084FULL-1157X |
Solex LED beacon, Green lens, Deep white (FW) base, Mains module | SO/LED/G/DW/110-240V AC | 531085FULL-1158X |
Mains module - Red deep base with beacon | ||
Solex LED beacon, Red lens, Deep red base, Mains module | SO/LED/R/DR/110-240V AC | 531086FULL-1159X |
Supply voltage | 9-60V DC | 24V AC | 110-240V AC |
Current | 110 mA (@ 24 V DC) +/- 10% | ||
Operating temperature | -25ºC ~ +55ºC | -25ºC ~ +55ºC | -10ºC ~ +55ºC |
Cable size / type | 0.75 to 2.5mm² | ||
IK rating | IK08 | ||
IP rating | IP21C (shallow base) / IP65 (deep, U base) | ||
Flash rate | 1Hz Flash (60 FPM), 2Hz Flash (120 FPM) Constantly On, 1Hz Double Flash 1Hz Triple Flash, 1Hz Pulse Note: If 24V AC is used, only the 1Hz flash is available |
||
Light output / Maximum effective luminous intensity (leff) | *White flash 40cd *Red flash 7cd |
||
Monitoring | Anti-tamper trigger | ||
Construction | PC lens / ABS FR housing | ||
Lens colours | Red / Clear / Amber / Green / Blue | ||
Compliance | EMC Light industrial, heavy industrial | ||
Weight | 0.1kg |