Knowledge Search
Download document () of 20
Sounders & horns

FHF AXL04 Weatherproof 32 tone and 2 Joule Combination Unit

Eaton’s FHF AXL04 sounder-strobe/combination unit is designed specifically for use in industrial environments including hospitals, airports, office buildings and fire alarm systems.

The AXL04 housing is manufactured from thermoplastic (ABS), a durable and reliable material which is suitable for indoor and outdoor use. It has a simple installation process and its compact design allows mounting in tight spaces.

The device has 32 different signal tones which can be set individually by user and works with a 2-joule flash energy system, providing a low current consumption.

Suit your application
32 tones, user selectable
Robust
Durable ABS housing
Cost saving
Corrosion-resistant device easy to maintain

Design Features

  • Volume: approx. 105 dB(A)
  • 2-stage alarm
  • 2 Joule flash energy
  • Low current consumption
  • Easy installation

Standard Materials

  • Housing: ABS
  • Dome: polycarbonate
Specifications

Ordering Requirements AXL04 - EN

dsfh067-en-fhf-al04-combination-unit-config-options.png

Ordering Requirements AXL04 - DE

dsfh067-de-fhf-al04-combination-unit-config-options.png
Download Links
X
Download Close