Knowledge Search
Download document () of 20
Sounders & horns

FHF GH5 explosion-proof Multi colour LED Activeline

Eaton’s FHF GH5 range is a multicolour signal light with LED technology designed for potentially explosive atmosphere in zones 2 and 22, ideal for applications such as oil & gas, onshore, offshore, and petrochemical.

The GH5 housing is manufactured from impact-resistant polycarbonate and the metallic bracket ensures a corrosion-free product. This compact range is durable and space saving with an easy installation process.

With its possible signalling colours red, amber, green, blue, and white and 3 signal mode options (strobe, blinking and continuous) it can fulfil a wide range of signalling purposes. The GH5 has an extremely long life-cycle due to the use of LED technology and has a low energy consumption reducing operational costs.

Protection type
II 3 G Ex nR IIC T6 Gc
II 3 D Ex tc IIIC T85°C Dc
Optional voltages
AV and DC variants
Compact design
Space-saving installation

Design Features

  • 5 Different signalling colours in just one lamp
  • 3 Signal modes (strobe light, blinking light, continuous light)
  • Space-saving installation
  • Extremely long life-cycle thanks to LED technology
  • Low energy consumption
  • Protection type: II 3 G Ex nR IIC T6 Gc
    II 3 D Ex tc IIIC T85°C Dc

Standard Materials

  • Housing: UV-resistant plastic
Specifications

Ordering Requirements GH5 - EN

dsfh026-en-fhf-gh5-explosion-proof-beacon.png

Ordering Requirements GH5 - DE

dsfh026-de-fhf-gh5-explosion-proof-beacon.png