Knowledge Search
Download document () of 20
Sounders & horns

FHF HGK Weatherproof Signalling Hooter

Eaton’s FHF HGK signalling hooter range is used for indicating, calling and warning purposes in industrial environments. The robust, sealed housing meets ingress protection IP 65 and allows for a wide range of application areas in both dry and damp rooms and outdoors.

The HGK housing is manufactured from die-cast aluminium and has an  impact-resistant thermoplastic cover - both materials provide a durable and reliable structure. With a compact design this range has an easy installation process with little maintenance required.

Robust
Sealed housing with ingress protection IP 65
Efficient
Compact and easy installation design
Versatile
Suitable for indoor and outdoor applications

Design Features

  • Die-cast aluminium housing with an impact resistant thermoplastic cover
  • Volume approx. 108 dB(A)
  • Ingress protection degree IP 65
  • Continuous operation
  • Various connection voltages

Standard Materials

  • Housing: die-cast aluminium with cover made of impact-resistant thermoplastic
Specifications

Ordering Requirements HGK - EN

dsfh056-en-fhf-hgk-hooter-config-options.png

Ordering Requirements HGK - DE

dsfh056-de-fhf-hgk-hooter-config-options.png
Download Links
X
Download Close