Knowledge Search
Download document () of 20
Sounders & horns

MEDC DB3BM Metallic Sounder Range

Eaton's MEDC DB3BM is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. 

Certified for use from -60°C to +85°C, the DB3BM can withstand the harshest conditions. The Ex-enclosure is manufactured in either marine grade alloy or stainless steel with a rugged thermoplastic flare providing a corrosion free and aesthetically pleasing product. 

Capable of producing 116dB @ 1m and with a range of pre-recorded tones, the DB3BM features an integral volume control ideal for when a lower output is required. 

The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected. The unit can be controlled by reversing the polarity of the power supply (2 stage) or providing a common negative and switching between multiple positive supplies.

Introducing the new DB3BM Metallic Sounder

Find the right sounder for your project. We have the perfect balance between material, weight, temperature stability and durability to suit your application.

Our high performance DB3B sounder is now available in stainless steel and alloy.
Wide temperature range
Certified temperature range: –60°C to +85°C
Robust
Enclosures made from metallic housing
Longevity
Manufactured in marine grade alloy or stainless steel

Certifications and compliances

 

ATEX Ex d

  • Cert No. Ul 21 ATEX 2559X 
  • UKEX cert No UL21UKEX2209X 
  • Ex db IIC TG (Tamb.) Gb 
  • Ex tb IIIC TD (Tamb.) Db IP6X 

 

ECEx Ex d 

  •  Cert No. IECEx ULD 21.0017X 
  •  Ex db IIC TG (Tamb.) Gb 
  • Ex tb IIIC TD (Tamb.) Db IP6X

Design features

  • UKEX ATEX / IECEx certified 
  • Ex enclosure - manufactured in either marine grade alloy or stainless steel 
  • Flare - flame retardant, high impact and thermoplastic polyester
  •  Bracket, fixings and captive cover screws: 316 stainless steel 
  •  Robust and corrosion resistant 
  • Certied temperature: –60°C to +85°C

Standard materials

  • Ex enclosure: either marine grade alloy or stainless steel 
  • Flare - flame retardant, high impact, thermoplastic polyester 
  • Bracket, fixings and captive cover screws: 316 stainless steel
Specifications

Ordering Information

dsmc0032-en-medc-db3bm-sounder-config-options.png
Download Links
X
Download Close