Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC LD15 Ex LED beacon

Eaton's MEDC LD15 range of LED beacons is suitable for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing is manufactured from a UV stable, glass reinforced polyester, with the lens manufactured borosilicate glass. Stainless steel screws are used ensuring a totally corrosion-free product.

The LD15 incorporates a low maintenance, innovative LED array, which has a life of up to 54,000 hours. The low current consumption design allows an energy efficient solution without compromising light output.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Performance
Low maintenance LED array has a life of up to 54,000 hours
Reliability
SIL 1 certified

Certifications and compliances


ATEX Ex d

  • Cert. no. Baseefa 04ATEX0009X
  • Certified to: EN60079-0, EN60079-1, EN60079-28, EN60079-31
  • Ex II 2GD Ex db op is IIC T5/T6 Gb, Ex tb op is IIIC T85°C/T100°C Db


IECEx Ex d

  • Cert. no. IECEx BAS 05.0048X
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-28, IEC60079-31
  • Ex db op is IIC T5/T6 Gb. Ex tb op is IIIC T85°C/T100°C Db


TR CU Ex d

  • 1Ex d op is IIC T5/T6 Gb X, Ex tb op is IIIC T85°C/T100°C Db X
  • Russian Fire Alarm approved


INMETRO Ex d

  • Ex d IIC T5/T6 Gb, Ex tb IIIC T85°C/T100°C Db


CQST Ex d

  • Ex II 2GD Ex db op is IIC T5/T6 Gb, Ex tb op is IIIC T85°C/T100°C Db


UL Haz Locs

  • Cert. no. E187894


UL Ord Locs/Marine

  • Cert. no. S8128. Visual signal device


ULC

  • Cert. no. E187894


UL certified

  • Class I, Div. 2, Groups A, B, C & D
  • Class II, Div. 2, Groups F & G
  • Class I, Zone 1, AEx d IIC T5/T6


SIL

  • SIL1 certification to IEC61508. Cert. No. Sira FSP 13005 (All DC versions. Does not include telephone initiate version)
  • SIL1 certification to IEC61508. Cert. No. 20151123-4787006958 (All AC versions. Does not include telephone initiate version)

Design features

  • IP66 & 67
  • Certified temperature –67°F to +158°F, -55°C to +70°C
  • Corrosion-free GRP
  • Optional stainless steel backstrap
  • Various lens colors
  • Optional cast aluminium or stainless steel wire guard
  • Up to 3 x M20 or 3 x M25 entries
  • 5 user selectable functions:
    - 60 fpm
    - 80 fpm
    - 120 fpm
    - Double flash
    - Steady             
  • Remote and local function selection

Standard materials

  • Body: glass reinforced polyester (GRP)
  • Lens: borosilicate glass
  • Backstrap: stainless steel 316
  • Wire guard (optional): stainless steel wire
  • Cast guard (optional): aluminium LM25M
Specifications

Ordering Information

LD15 config option

Ordering Information - NEC applications (UL)

medc-ld15-nec-numbering-system.jpg
Download Links
X
Download Close