The Eaton iCube (Micro Data Center) is a new generation of green data center infrastructure solutions that integrate power supply, power distribution, thermal energy management, environmental monitoring, system connection, remote and distributed management in one system. Single-rack and multi-rack system can be deployed quickly and offer great flexibility in installed configurations. Designed for use in indoor environment like small data centers and branch offices, the standalone cabinet system can house any hardware equipment (server, voice, data, and network equipment) that is compliant to the industry standard (EIA-310-D) for 19-inch cabinet. This allows small data centers to operate efficiently, while offering key equipment like servers, a normal and stable operating environment.
Applications: Suitable for Distributed IT/Edge Computing. For faster setup at remote areas/branches. Also suitable for small data centers or server rooms required by government or educational institutions, retail and healthcare branches.
Brochure: Download Eaton iCube Brochure
Single Rack | |
Model |
iCube 2.0 SR |
Basic model without A/C, HMI | Yes |
Standard model with A/C, HMI, airflow containment | Yes |
Integrated A/C without outdoor unit | Yes |
A/C capacity | 2kW/4.2kW |
A/C indoor and outdoor unit drop | -5M/+20M |
Emergency heat dissipation | Standard: Intelligent automatic door opening |
UPS option | 3kVA/6kVA/10kVA |
Rack door | Vent door/ Tempered glass door |
Rack width (footprint) | 600 / 800mm |
Rack static load | 1860kg |
Anti-Seismic | Class 8 |
System installation time | <1h |
HMI | 10.1 inch |
Environmental monitoring | Temperature and humidity, smoke, water sensor, access control |
Fire fighting linkage | Yes (optional) |
APP support | Yes (optional) |
Multi-point centralised management | Yes (optional) |
Web | Yes |
SMS | Yes (optional) |
Multi-Rack | |
Model | iCube 2.0 MR |
PUE | 1.34 * |
System protection level | IP50 |
Airflow containment | Cold & hot |
IT rack quantity | Standard 2-7 Rack, 8-10 rack need customization
|
Rack static load | 1860kg |
Anti-Seismic | Class 8 |
System installation time | <1D |
A/C capacity | 8.1kW, support N+X |
A/C indoor and outdoor unit drop | -5M/+20M |
A/C installation type | Rack mounted |
Emergency heat dissipation | Standard: Intelligent automatic door opening |
UPS option | 10kVA/15kVA/20kVA |
UPS application | N/N+1/2N |
HMI | 10.1 inch |
Environmental monitoring | Temperature and humidity, smoke, water sensor, access control |
Fire fighting linkage | Yes (optional) |
APP support | Yes (optional) |
Multi-point centralised management | Yes (optional) |
Web | Yes |
SMS | Yes (optional) |
*Annual calculated PUE based on Beijing climate conditions.