Knowledge Search
Download document () of 20
Cable glands and cord grips

CGB1013 Portable Cord Connector

For use with non-armored cable, the Crouse-Hinds series CGB1013 portable cord connector features a tapered neoprene bushing and cable clamp.  When installed in accordance with NEC501.10(B)(2), CGB1013 connectors are suitable for use in Class I, Division 2 hazardous locations.

Certifications and compliances

  • cULus Listed - UL File No. E-23223
  • Suitable for use in Class I, Division 2 hazardous locations when installed in accordance with NEC501.10(B)(2)

Design features

  • Standard neoprene seal suitable for use in operating temperatures -25°C to 40°C
  • Available with NPT threads

Standard materials

  • Body – steel with zinc electroplate and chromate finish coat
  • Gland nut – aluminum
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close