Download document () of 20
Cable glands and cord grips

CAPRIFLEX metallic flexible conduits

CAPRIFLEX and CAPRIFLEX GS are our two ranges of metallic conduits. Both fully meet the current needs for cable protection in industrial environments and when used with suitable connectors provide a full and easy conduit solution.

The main difference between the two is the "GS" option features a braided steel cover for EMC protection compared to the standard options galvanized or stainless steel cover.

Semi-rigid, non-deformable solution to protect cables

Using helically wound galvanized steel, the CAPRIFLEX and CAPRIFLEX GS ranges offer versatile and adaptable solutions to protect cables from very hot environments and damage from crushing or pullout.
manufacturing injection molding getty 510162486 wide

Cable types

Protection category

Options in the metallic flexible conduits range

capriflex-metallic-flexible-conduit.png

CAPRIFLEX

CAPRIFLEX is a metallic conduit available in galvanized or stainless steel 304L and suited to use together with Eaton's CAPRIGAINE and JUDODIX connectors.

Operating temperature
-45°C to +400°C

Compression strength
1 250N

Ingress protection
IP40

capriflex-gs-metallic-flexible-conduit.png

CAPRIFLEX GS

CAPRIFLEX GS is a galvanized steel metallic conduit with a braided galvanized steel cover to achieve an EMC protection and against risks of abrasion. It is designed to work with Eaton's CAPRIFLEX GS connectors.

Operating temperature
-100°C to +300°C

Compression strength
D ≤ 25% at 350 N

Ingress protection
IP54

Discover Eaton's full range of metallic flexible conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

CAPRIFLEX ordering information

Galvanized steel

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
7 12.5 9.5 25.0 50 CAP300700
9 14.8 11.9 30.0 50 CAP300900
11 18.4 15.0 35.0 50 CAP301100
13 20.3 16.6 40.0 50 CAP301300
16 22.2 18.4 45.0 50 CAP301600
21 27.3 23.7 55.0 25 CAP302100
29 36.5 32.6 60.0 25 CAP302900
36 47.0 41.0 65.0 15 CAP303600
48 59.0 53.0 70.0 15 CAP304800
3 83.0 76.5 325.0 10 CAP305300
4 110.0 102.0 425.0 10 CAP305400

Stainless steel 304L

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
7 12.5 9.5 25.0 50 CAP300709
9 14.8 11.9 30.0 50 CAP300909
11 18.4 15.0 35.0 50 CAP301109
13 20.3 16.6 40.0 50 CAP301309
16 22.2 18.4 45.0 50 CAP301609
21 27.3 23.7 55.0 25 CAP302109
29 36.5 32.6 60.0 25 CAP302909
36 47.0 41.0 65.0 15 CAP303609
48 59.0 53.0 70.0 15 CAP304809
3 83.0 76.5 325.0 10 CAP305309
4 110.0 102.0 425.0 10 CAP305409

CAPRIFLEX GS ordering information

Galvanized steel strip & braid

  Conduit diameter    
Size External Internal Bending radius Catalogue number
12 14.0 10.2 30.0 CAP301207
16 17.5 13.0 40.0 CAP301607
20 21.5 16.9 45.0 CAP302007
25 26.0 21.1 55.0 CAP302507
32 34.0 28.1 70.0 CAP303207
40 43.5 37.6 80.0 CAP304007
50 55.5 48.4 90.0 CAP305007

Looking for a plastic flexible conduit? Discover Eaton's CAPRILOK range

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close