Download document () of 20
Cable glands and cord grips

CAPRIROK liquid tight conduit fittings

CAPRIROK is a range of high-quality metallic conduit fittings for use with Eaton's PVC coated metallic liquid tight style conduit CAPRIROK.

Working together they offer essential protection in industrial, machine tools or outdoor installations where liquid-tight and resistance to oils are required.

Material
Nickel-plated brass
Fire performance
Low fire hazard
Temperature range
-50 °C to +135 °C

Cable types

Protection category

CAPRIROK fittings ISO / Pg

CAPRIROK liquid tight conduit fitting ISO/Pg

Nickel-plated brass fitting with nylon compression seal and insulated throat with electrical thread Pg (UTE C68311 and DIN40430) and ISO metric thread (NF EN 60423 and NF EN 50262) options.

RoHS compliant, the fitting is IP66 / IP67 / IP68 5 bar / IP69 : protected following NF EN 60529. It provides high tensile strength, oil & corrosion-resistant and ensures high mechanical strength and electrical continuity.

CAPRIROK metallic terminal

CAPRIROK fitting metallic terminal
Nickel-plated single brass part insert to cap the end of conduit providing a smooth bore exit to ensure cable does not get damaged. It is IP67 protected following NF EN 605529.

CAPRIROK clips for conduits

CAPRIROK conduit clip fitting
Steel clip to organise conduit with a PVC pad.

Designed to work together, Eaton's CAPRIROK fitting & CAPRIROK liquid tight conduit

CAPRIROK is a range of metallic conduit with a black PVC cover for enhanced protection. 

Available in galvanized steel, the CAPRIROK range fully meets the specific needs for cable protection in harsh industrial environments. Used together with our CAPRIROK fittings, it provides a full and reliable conduit solution.

liquid-tight-conduit.jpg

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

CAPRIROK fittings ordering information

 CAPRIROK ISO fitting

CAPRIROK liquid tight conduit fitting 2D drawing
Size Thread ISO Ø C D F Thread Length E Length L Catalogue Number
10 M12 5.6 20.0 20.0 10.0 19.8 CAP641034
12 M16 8.6 22.0 24.0 10.0 19.8 CAP641234
16 M16 10.7 24.0 26.0 12.0 21.0 CAP641734
16 M20 10.7 24.0 26.0 12.0 21.0 CAP641934
20 M20 14.5 26.0 29.0 12.0 21.5 CAP642034
25 M25 18.0 33.0 35.0 14.0 26.5 CAP642534
32 M32 24.6 40.0 42.0 15.0 30.8 CAP643234
40 M40 32.7 50.0 52.0 16.0 31.5 CAP644034
50 M50 37.7 58.0 58.0 18.0 35.0 CAP645034
63 M63 49.0 70.0 70.0 20.0 38.8 CAP646334

 CAPRIROK Pg fitting

CAPRIROK liquid tight conduit fitting 2D drawing
Size Thread Pg Ø C D F Thread Length E Length L Catalog Number
10 Pg7 5.7 20.0 22.0 10.0 19.8 CAP640734
12 Pg9 8.6 20.0 24.0 10.0 19.8 CAP640934
16 Pg11 10.7 24.0 26.0 10.0 21.0 CAP641134
16 Pg13 10.7 24.0 26.0 10.0 21.0 CAP641334
20 Pg16 14.5 26.0 29.0 11.0 21.5 CAP641634
25 Pg21 18.0 33.0 35.0 12.0 26.5 CAP642134
32 Pg29 24.6 40.0 42.0 12.0 30.8 CAP642934
40 Pg36 32.7 50.0 52.0 14.0 31.5 CAP643634
50 Pg42 37.7 58.0 58.0 15.0 35.0 CAP644234
63 Pg48 DIN 49.0 70.0 70.0 18.0 38.8 CAP644834

CAPRIROK metallic terminal

CAPRIROK metallic terminal 2D drawing
  Diameter  
Size External A Internal C Catalogue Number
10 13.8 5.6 CAP331014
12 16.2 8.6 CAP331214
16 19.9 10.7 CAP331614
20 23.8 14.5 CAP332014
25 29.8 18.0 CAP332514
32 36.4 24.6 CAP333214
40 45.0 32.7 CAP334014
50 51.4 37.7 CAP335014
63 62.8 49.0 CAP336314

CAPRIROK clips for conduits

CAPRIROK clip 2D drawing
Size Internal  Ø A Width B Width C Fixing Hole D Order unit Catalogue Number
10 11.0 12.7 17.4 5.1 10 CAP641054
12 14.0 12.7 17.4 5.1 10 CAP641254
16 17.0 12.7 17.4 5.1 10 CAP641654
20 21.0 12.7 17.4 5.1 10 CAP642054
25 25.0 12.7 17.4 5.1 10 CAP642554
32 34.0 12.7 17.4 5.1 10 CAP643254
40 44.0 25.4 30.5 14.2x17.5 5 CAP644054
50 54.0 25.4 30.5 14.2x17.5 5 CAP645054
63 70.0 25.4 30.5 14.2x17.5 1 CAP646354

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need technical support?

Email: CSAldridge@eaton.com