Download document () of 20
Cable glands and cord grips

Redapt Metallic adaptors & reducers

Redapt series of explosion-proof metallic adaptors and reducers provide a method of matching electrical thread forms on hazardous area approved equipment whilst ensuring the integrity and Ex approval of the installation is maintained.

Designed for hazardous area applications and the ranges are certified to protection concepts Exd "Flameproof" and Exe "Increased Safety"  for use in Zone 1 and Zone 2 applications. Also certified Ex tb “dust tight” for use in Zone 21 & 22 applications.

Certification
Exd I and IIC & Exe I and IIC
Ingress protection
IP66/IP68
Operating Temperature
-60°C to +200°C
Operating temperature can change according to o-ring used. Nitrile o-ring supplied as standard for AD-U and RD-U.

Protection category

Options in the range

Integrated O-ring supplied as standard on male to female adaptors & reducers

All parallel male threads are supplied with an o-ring seal as standard to maintain IP66/IP68 level of ingress protection.

Tapered male thread options are not normally supplied complete with an ‘O’ ring seal, thread sealant should be used to maintain the desired level of ingress protection. If an ‘O’ ring seal is required (clearance holes) this can be available as an option.

GettyImages 647718518 super

View the rest of the Redapt range

Redapt - One of the world's leading manufacturers of Ex approved products

Since 1979, Redapt has been known for its specialism in Ex and is named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.
Specifications

Ordering information

Download products datasheets for certifications & compliances information, product coding and thread dimensions.

AF-U Series
Exd/Exe female to female adaptor

Redapt AF-U series adaptor

AM-U Series
Exd/Exe male to male adaptor

Redapt AM-U series adaptor

AD-U Series
Exd/Exe male to female adaptor

Redapt AD-U series adaptor

RD-U Series
Exd/Exe male to female reducer

Redapt RD-U series reducer
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close