Download document () of 20
Integrated power solutions

DC Distribution Module – DCM1000

The DCM 1000 is a 4RU high and 19” mounting distribution module which provides protection for your wide selection of telecommunications loads up to 1200A. The DMC 1000 has an A/B dual distribution, powder coated steel chassis and is suitable for both 18mm and 27mm pitch din MCBs - all contribute to system solutions to suit your requirements.

Operating Voltage
24 – 48 Vdc
Max DC Current
1200A (2 x 600A)

Convenient

Rear and top cable entries are provided to allow easy termination of load and battery cable. All MCBs are alarmed with automatic detection of load current to prevent false alarms from unused MCBs.
Specifications

Technical Specifications

Dimensions (mm)
480 (W) x 178 (H) 146 (D) – 4RU, fits IEC 19” racks
Weight
4.7 Kg
Operating Voltage
24 – 48Vdc nom (max 65V)
Max DC Current
1200A (2 x 600A)
Load MCBs
Order as separate items
MCB Type
27 mm (up to 125A) 18 mm (up to 63A)
Maximum Temperature
50o C; MCBs typically derated at 40o C
Load Cable connection
Common – 24 x M8, 2 x M10 threaded holes
Live – tunnel terminals in MCBs
Feed Cable Size
Common – 4 x threaded M10 holes
Live – 2 x threaded M10 holes, 2 x F 10.5mm clear holes (suits up to 150 mm2 cable).
MCB Alarm
Volts free C/O relay Contact rating 0.5A/100V Electronic alarm sensing