The Eaton DCD3 series is a 3U high 19” rack mount DC distribution module available with a wide range of DC output configurations for both load and battery circuits. This distribution module is ideal for adding extra DC distribution in your small to medium power - telecommunications and light industrial applications.
| DC Voltage Range |
24V or 48V (nominal) 20V - 58V |
| DC Distribution Circuits |
Wide range of 18mm and 27mm circuit breaker configurations available. Typical configurations include: Load: 8x18mm, 8x18mm, 8x18mm 12x18mm, 12x18mm (AB feed) Load and battery: 8x18mm, 8x18mm, 4x27mm+Aux 8x18mm, 8x18mm, 5x18mm+Aux |
| Temperature Range |
-10°C to +50°C* [14°F to +113°F] |
| Dimension W,D,H |
3U , 19” mounting, 225mm |
| Weight |
DCD3-30x series 4.1kg [9.1lb] DCD3-31x series 4.4kg [9.8lb] |
| System Controller |
SC300 |
| Optional | |
| Low Voltage Disconnect (LVD) DCD3-30x series DCD3-31x series |
Internal contactors 200A (Battery and/or non priority load) 400A (Battery and/or non priority load) |
| Part Numbers |
|
| DCD3-30x series DCD3-31x series |
3U, 19” rack mount DCD distribution module (200A). 3U, 19” rack mount DCD distribution module (400A). |
| Certifications |
|
| Europe | CE |