Download document () of 20
Integrated power solutions

Matrix 2000 Standalone Inverter

The Eaton® Matrix™ 2000 Standalone Inverter is designed for your telecommunications applications where a very reliable AC supply is required. The high efficiency, power density and compact size make the Matrix 2000 Inverter an outstanding solution for powering all types of critical AC equipment.

Operating Range
48 V: 40 Vdc ~ 60 Vdc
Power Output
2000 VA / 2000 W

Reliable

The Matrix 2000 Standalone Inverter provides 2000W of reliable AC power in a 1U x 19” rack mount package that includes a built-in Static Transfer Switch (STS). The STS automatically and instantaneously switches the AC output, from the DC inverter to an alternative source such as AC mains (and back again), providing extra security of the AC supply to the load equipment.

Intelligent

With digital microprocessor control the Matrix 2000 inverter provides maximum performance under all operating conditions for you. The built-in controller gives real-time system status through comprehensive LCD/LED displays and allows program setting through a keypad panel.
Specifications

Technical Specifications

DC Input
Operating Range
48V: 40Vdc ~ 60Vdc
AC Input (to Transfer Switch)
 
Voltage Range: (50/60Hz)
INV-4820SA: 89Vac to 138Vac
INV-4820ESA: 176Vac to 276Vac
Transfer Time
<10ms
AC Output
Power Output
2000VA / 2000W
Wave Form
Pure sine wave
Power Factor  1.0
Nominal Output Voltage (selectable)
INV-4820SA: 110/115/120Vac
INV-4820ESA: 208/220/230/240Vac
Output Frequency
50,60Hz
Efficiency
>91% at rated load
Over Load Protection  2*Inom, 5sec max
1.5*Inom, 10sec max
1.25*Inom, temperature controlled 
Environmental Requirements
Operating Temperature Range
-20°C to 60°C (-4°F to 140°F)
-20°C to 50 °C (-4°F to 122°F), full performance
Cooling
Fan Cooled
Certifications
Safety
EN60950-1 / UL60950-1
Europe
CE
Download Links
X
Download Close