Download document () of 20
Integrated power solutions

MCB DC Distribution Modules

The DCM range of Miniature Circuit Breaker (MCBs) is a compact module which provides circuit protection and automatic detection. These and other features make the DCM modules ideally suited for your wide selection of telecommunication applications.

Voltage range
8.7-70 V
4U Dimensions H, W, D
177 mm x 480 mm x 65 mm

Ensuring safety

The DCM range is designed to comply with recognized international standards and for complete operator safety. All MCBs are alarmed with automatic detection of load current to prevent false alarms from unused MCBs.

Optional features for your needs

Full front access is provided to allow easy termination of load and battery cables. Optional features include Low Voltage Disconnect (LVD) modules, to provide deep-discharge protection for valve regulated lead acid (VRLA) batteries, and separate battery circuit breakers
Specifications

Technical Specifications

Voltage range 8.7 – 70V
Maximum Current
DCM1010/DCM1610: 400A @ 50°C [122°F]
DCM1600/DCM2400: 1200A @ 50°C [122°F]
MCB Current Ratings
C60 type: 1A, 2A, 3A, 4A, 6A, 10A, 16A, 20A, 25A, 32A, 40A, 50A, 63A
C120 type: 10A, 16A, 20A, 25A, 32A, 40A, 50A, 63A, 80A, 100A, 125A
Alarms Load MCB Fail Alarm: Electronic type with load detection
Battery MCB Fail Alarm: Auxillary contacts
Operating Temperature Range
-10°C — +50°C [+14°F — +122°F]
Dimensions H, W, D
4U: 177mm [7.0”], 480mm [19” mounting], [18.9”], 165mm [6.5”]
Certifications
CE (Europe) Equivalent products with UL and NEBS Level 3 approvals are also available