The Eaton SC300 System Controller is an advanced control and monitoring solution for Eaton DC Power Solutions. With high-level communication capability, built-in intelligence, comprehensive alarm and system status notifications, the SC300 controller caters for power system management including power system and AC grid status, battery backup, diesel generator and the local site environment.
| Operation | |
| Supply Voltage Range | 18 to 60Vdc |
| Operating Range | Standard: -10 to +50°C [14 to 122 °F] Extended: -25 to 70°C [-13 to 158 °F] |
| Input/Output Standard | |
| Analog inputs | Current sensor (3), Bus voltage (1), Temperature (2) |
| Digital inputs | 4 Internal (pre-defined) 6 external (user-defined) with IOBGP-00/01 9 external (user-defined) with IOBGP-10/11/20/21 |
| LVD contactor outputs | 2 with one IOBGP-00/01/20/21 module 3 with one IOBGP-10/11 module Latched or normally-open contactor options Up to 16 with additional IOBGP modules |
| Relay outputs | Voltage free, NO-C-NC, 0.1A @ 60VDC Screw-less terminal block, 0.5mm2 - 2.0mm2 conductors Number 6 with IOBGP-00 8 with IOBGP-20/21 10 with IOBGP-10/11 |
| Communications Interfaces | |
| Physical | Ethernet (100BaseT), Micro USB (type AB), RS-485 and RS-232 |
| Software | IPV4, IPV6, http, https (secure web), S3P, Modbus, SMTP (email), SNMP V2c, V3 DHCP and Auto IP |
| Management software | Web server PowerManagerII remote management software. SNMP version V2c or V3. Supports standard Network Management System software. Modbus-TCP and Modbus-RTU. Supports standard BMS software. |
| Mechanical | |
| Dimensions H,W,D | SC300: 133.5mm (3U), 44.5mm, 70mm IOBGP: 106mm, 175mm, 18mm |
| Mounting | SC300: rectifier slot or flush panel mount Orientation: vertical or horizontal IOBGP: panel mount |
| Options | |
| Input / Output | With IOBSS module (SiteSure-3G): Analog inputs: 60 Digital inputs: 108 Digital outputs: 108 |
| Modem communications | GSM modem for SMS alarm notification 3G Router for full wireless communication |
| Certifications | |
| China | MII |
| North America | UL, FCC Verification, IC |
| Europe | CE |
| Australia / New Zealand | RCM |