Download document () of 20
Fuses and fuse holders

Bussmann series low voltage NH fuse bases and NH gear

Eaton's Bussmann series NH fuse bases and gear are specifically designed to be used with NH fuses in a wide range of applications. NH gear is extremely compact in size and safe with all energized parts being fully protected against accidental contacts. The NH  bases and gear  come with a full range of accessories i.e. microswitches and additional shrouding<br>

Sizes
000 to 4
Compliant
to IEC 60269
Rated voltage
690 V a.c.

Full load break rated

Eaton's Bussmann series low voltage NH switch-disconnectors are rated for on-load switching up to their maximum current rating, enabling safe isolation of the application.

Full range of accessories available

Eaton's Bussmann series low voltage NH bases and NH gear come with a full range of accessories: from IP20 protection kit, to extraction handle to microswitches.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close