Download document () of 20
Fuses and fuse holders

Bussmann series medium voltage accessories

Eaton's Bussmann series Medium voltage fuse clips complements the range of tags fixings offered by Eaton. They are suitable for use with British Standard, DIN dimensioned and VT ferrule medium voltage fuses. The British Standard and DIN Clips are rated up to 200 Amps. They are designed to be fitted into insulated studs or directly onto a busbar.

Core features

  • Fitted into insulated studs or directly onto busbar
  • Suitable for use with various types of medium voltage fuses

Suitable for various types of medium voltage fuses

Eaton's Bussmann series medium voltage fuse clips are suitable for use with transformers, british standard and DIN medium voltage fuses

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close