Download document () of 20
Circuit breakers

Eaton Definite Purpose complete moulded case circuit breaker

The Eaton Definite Purpose (DP) moulded case circuit breaker is the complete solution for all HVAC and pumping applications. The compact design of the DP circuit breaker frees up panel space, reducing installation and repair time for users. Available from 15A to 800A, up to 600VAC, in standard and high-interrupt ratings.

Compact design
Space saving
Certification
UL489

Core features

  • Compact design frees up panel space.
  • 15A to 800A, up to 600VAC in standard and high-interrupt ratings, UL and CSA approved
  • Industry-leading product and application support by experts located in the USA.
  • Short-circuit ratings for Eaton DP breakers and contactors reduce time and cost spent qualifying systems
  • Continued process improvement ensuring on-time delivery of high quality product
  • Independent qualification and ongoing verification to UL489 product safety standards
  • Wide range of accessories and terminations available with the option of factory installation.

Customisable to fit your application

A moulded case circuit breaker tailored to your application can help increase your profitability through reduced time and costs in production and testing. Reduced cycle-time through world-class product delivery and support gives you confidence your providing the customer the highest quality and safety.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close