Knowledge Search
Download document () of 20
Circuit breakers

DS/DSII circuit breakers

Eaton's DS/DSII circuit breaker is ideal for metal-enclosed low voltage switchgear assemblies. It’s a fully interchangeable platform, designed for easy access, easy inspection, reliable protection and minimal maintenance. The zone-selective interlocking design provides positive system coordination without time delays.  Eaton DS/DSII circuit breakers are also equipped with a short time rating, allowing the breaker closest to the fault to trip. Users will appreciate the breaker’s ability to withstand high ratings for maximum selectivity, as well as the built-in safety features that provide optimum operator safety and system security. 

Flexibility
Interchangeable platforms
System coordination
Zone-selective interlocking

Core features

  • Fully interchangeable so they can be placed into compartments that have the same dimensions and ratings.
  • Above 240 VAC, breakers have a short time rating equal to the instantaneous rating, which provides for better downstream coordination, allowing the breaker closest to the fault to trip.
  • Secondary contacts allow more accessories and easy wiring.
  • Zone-selective interlocking provides positive system coordination without time delays.
  • Microprocessor-based true RMS sensing for increased accuracy and reliability.
  • Built-in safety features (e.g. dead-front faceplate shield, padlocking provision, and electrical lockout for manually-operated breakers) provide optimum operator safety and system security.
  • DE-ION arc extinguishers provide superior arc quenching.

Proven technology

Eaton's Types DS and DSL low-voltage air circuit breakers have continually set industry standards for quality, reliability and extended operating life, resulting in the largest installed base of low-voltage power circuit breakers.
Specifications

Highlight differences
Show only differences
Hide blank features