Knowledge Search
Download document () of 20
Circuit breakers

Encapsulated NEC Molded Case Circuit Breakers

Eaton's Crouse-Hinds series GHG 627 encapsulated molded case main circuit breakers deliver maximum safety for your facility by providing overcurrent and short circuit protection for 50A to 225A low voltage power, lighting and heat tracing applications in Division 2 & Zone 1/2 hazardous areas.

Our encapsulated main circuit breakers are permanently welded to prevent tampering and promote safety.  Engineered heat dissipation ribs and an air gap design prevents hot spots by promoting air flow.  This helps achieve a wide operating temperature range of -20°C to +40°C.

GHG 623 encapsulated molded case circuit breakers provide safe and efficient power distribution in refineries, chemical and petrochemical plants, water treatment facilities, food processing, and industrial processing facilities.

Safety
Permanent encapsulation prevents tampering
Amperage range
50A-225A
Reliability
-20°C to +40°C temperature rating

Certifications and compliances
 

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 1, AEx de IIB/IIC Gb
  • UL489
  • CSA 22.2 No. 5.1 and IEC/EN 60947
  • Ambient temperature range: -20°C up to +40°C

Design features

  • Permanent, friction welded design prevents tampering and promotes safety
  • Functions as a switch-disconnector.  Rated with AC3 switching capacity for making and breaking of electrical loads
  • Heat dissipation ribs provide better cooling of the integrated components
  • Engineered air gap aids in temperature reduction and improves air flow
  • IP20 touch-safe operating controls
  • Wire connection terminals allow for single conductor up to 185 mm2
  • Push-to-trip button for manual trip and testing of the breaker operation
  • Mounting feet provide easy access for mounting/removing breakers

Electrical ratings

  • Rated voltage (main contact): 120/208V, 240V ∆, 480/277V, 480V ∆ (50A and 60A only)
  • Rated current (main contact): 50A, 60A, 80A, 100A, 125A, 150A, 175A, 200A or 225A
  • Rated switch capacity: 25 kA
  • Making/breaking capacity at rated current up to 400V: AC1 and AC3

Standard materials

  • Enclosure – polyamide
Specifications
Highlight differences
Show only differences
Hide blank features