Eaton’s A2, LP2 and CB2 barrier strip terminal blocks are standard, low profile, and closed back North American style terminal blocks with 0.375” (9.52 mm) center spacing. They are available with 02 to 26 poles and UL/CSA approved, IEC compliant and CE certified.
Your search "" did not match any documents or products.
| Rating | A2: 30 A, 300 V; LP2: 30 A, 150 V; CB2: 30 A, 300 V | |
| Center Spacing | 0.375” or 3/8” (9.52 mm) | |
| Wire Range | #12-22 AWG Cu | |
| Screw Size | #6-32 zinc-plated philslot | |
| Torque Rating | 9 lb-in. | |
| Base | Standoffs standard for easy flux washing | |
| Distance Between Barriers | 0.32” (8.1 mm) | |
| Recommended PCB Hole Diameter | 0.076” (1.93 mm) | |
| Operating Temperature | +105 °C (+221 °F) maximum, -40 °C (-40 °F) minimum | |
| Molded Material | Black, UL Rated 94V0 Thermoplastic | |
| Breakdown Voltage | 3400 V (A2 & LP2); 4100 V (CB2). | |
| Agency Information | UL File E62622, CSA File 47235; IEC Compliance; CE Certified | |
Support from Eaton
Technical support
/content/eaton/ae/en-gb/ href="/content/eaton/us/en-us/products/electronic-components/contact-us">Contact us