Eaton’s A38 & B38 barrier strip terminal blocks are standard and high current North American style terminal blocks with 0.437” (11.10 mm) center spacing. They are available with 02 to 16 poles and UL/CSA approved and CE certified.
| Rating | A38: 30 A, 600 V; B38: 50 A, 300 V |
| Center Spacing | 0.437” (11.10 mm) |
| Wire Range | A38: #10-22 AWG Cu; B38: #8-16 AWG |
| Screw Size | #8-32 zinc-plated steel |
| Torque Rating | A38: 9 lb-in; B38: 15 lb-in for #8, 9 lb-in for #6 |
| Base | A38 Only: Standoffs standard for easy flux washing |
| Distance Between Barriers | 0.378” (9.60 mm) |
| Recommended PCB Hole Diameter | (A38): 0.076” (1.93 mm) |
| Operating Temperature | +105 °C (+221 °F) maximum to -40 °C (-40 °F) minimum |
| Molded Material | Black, UL Rated 94V0 Thermoplastic |
| Breakdown Voltage | 5000 V |
| Agency Information | UL File E62622, CSA File 47235; CE Certified |
Support from Eaton
Technical support
/content/eaton/ae/en-gb/ href="/content/eaton/us/en-us/products/electronic-components/contact-us">Contact us