Download document () of 20

EXLA inductor | Automotive

Eaton’s EXLA is automotive grade family of next-generation pressed powder high-current inductors. They provide a wide range of inductances from 0.185 µH to 22 µH. Eaton’s EXL inductors are available in 4 mm, 5 mm, 6 mm, 7 mm, 8 mm and 10 mm high power density sizes. Their advanced molded construction is excellent for higher currents requiring low saturation and stability across a wide operating temperature range from -55℃ to +155℃ (Including self - temperature rise).

Automotive electronic solutions

Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.

Specifications

Specifications

Download Links
X
Download Close