Knowledge Search
Download document () of 20
Emergency and exit

Light-Pak N2LPS M2 LED Emergency Lighting System

Crouse-Hinds series N2LPS M2 LED emergency lighting systems are used in Class I, Division 2 hazardous areas to provide reliable illumination for egress areas during failure or interruption of power to the normal lighting system.

Durable and marine rated LED lamp head assemblies provide protection against water ingress, corrosion and impact, making the N2LPS M2 LED ideal for emergency lighting applications in refineries, petrochemical and chemical plants, waste and sewage treatment facilities, oil terminals, food processing facilities, breweries and other industrial manufacturing or process facilities.

Durability
NEMA 4X, marine rated
Reliability
-20°C to 55°C operating temperature
Flexibility
Remote mountable lamp heads

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2
  • Class II, Division 2, Groups F, G (N2LPS only)
  • NEMA 4, 4X
  • Marine and wet locations suitability

UL standards

  • UL1598A – Supplemental Requirements for Luminaires for Installation on Marine Vessels
  • UL924 – Emergency Lighting and Power Equipment
  • UL844 – Electric Luminaires Hazardous Locations

CSA standards

  • C22.2 No. 141-M1985
  • C22.2 No. 137-M1981

NFPA

  • Life Safety Code NFPA101 – Section 5-9 (Emergency Lighting)

Design features

  • Non-metallic, enclosed, gasketed housing – provides corrosion protection in the most extreme environments
  • Durable and marine rated LED lamp head assemblies – provide protection against water ingress, corrosion and impact
  • Nickel cadmium battery – high temperature rated nickel cadmium battery for reliable operation up to 55°C ambient
  • Reduced maintenance costs – self-test, monitoring and diagnostics reduce costly maintenance checks
  • Remote mountable lamp heads – lamp heads can be mounted independently from the enclosure, allowing you to focus light where you need it
  • Solid state battery charger – ensures long life and reliable battery operation; prevents deep discharge by automatically disconnecting the battery from the luminaire

Standard materials

  • Power supply and remote luminaire enclosure – Krydon fiberglass-reinforced polyester
  • LED lamp head assembly – epoxy powder coated aluminum
  • Exterior hardware – nylon, plastic coated, and stainless steel
  • Cover gasket – Hypalon synthetic rubber
Specifications
Highlight differences
Show only differences
Hide blank features
N2LPSM2_Catalog_Numbering_System.jpg
Download Links