Britesign 2 central battery emergency exit sign is modelled to suit the most prestigious installations and commercial buildings. It has an ultra-low profile of 40mm and the stepped bezel creates an even slimmer appearance which makes this LED exit sign blend unobtrusively into almost any environment, making it suitable for all kinds of commercial buildings, including offices, hospitals and retail.
The picture frame style die-cast aluminium bezel is available in satin anodised finish as well as the ever-popular white, and houses a 33m viewing distance legend panel.
The low energy, 50,000-hour long-life LED light source provides outstanding savings in lamp replacement and maintenance costs when compared to a traditional 8W fluorescent.
Order code | Description |
BS2S230CG | Britesign 2 CG-S, White Finish |
BS2SA230CG | Britesign 2 CG-S, Aluminium Finish |
BS2S230 | Britesign 2 230V AC, White Finish |
BS2SA230 | Britesign 2 230V AC, Aluminium Finish |
BS2S230EC | Britesign 2 EC 1.5, White Finish |
BS2SA230EC | Britesign 2 EC 1.5, Aluminium Finish |
Order code | Description |
BSAU - ISO | Aarrow up, acc. to ISO 7010 |
BSAD - ISO | Arrow down, acc. to ISO 7010 |
BSAL - ISO | Arrow left, acc. to ISO 7010 |
BSAR - ISO | Arrow right, acc. to ISO 7010 |
Viewing distance: | 33 m |
Luminous flux ΦE/ΦN at the end of rated operating time: |
100 % |
Housing Material: | Housing: steel, powder coated Bexel: die cast aluminium or powder coated in RAL 9016 finish Legend panel: clear acrylic with screen print legend |
Housing Color: | White RAL 9016 |
Weight: | CG-S / 230 V AC:1.25 kg EC 1.5: 1.3 kg |
Type of mounting: | Wall mounting |
Connection terminals: | 2 x 2.5 mm2 Clamp terminals |
Connection voltage: | 220 – 240 V AC, 50/60 Hz |
Current consumption - battery operation (220 V): |
20 mA (only for CG-S version) |
Power consumption mains operation (apparent power / effective power): |
CG-S Version: 8.1 VA / 4.6 W EC 1.5 and 230 V AC Version: 4.5 VA / 3.2 W |
Permissible ambient temperature: | +5 °C bis +40 °C |
Inrush current: | 1.5 A (only for CG-S Version) |
Light source: | LED strip |