Download document () of 20
Luminaires

Style LED CG-S - Central battery safety & exit sign luminaire

The Style LED CG-S system of central battery safety and exit luminaires is a series of modular emergency lights with a wide range of accessory options. 

The operating conditions of the LEDs are designed for a service life of up to 50,000 h, thus significantly minimizing maintenance requirements.

Special LED optical arrangement allows efficient illumination of escape routes, suitable for mounting heights up to 7 m. An IP54 set is optionally available for increased tightness requirements indoors or in canopied outdoor areas.

High quality
UV resistant and halogen-free plastic
Light source
Reduced installation expenditures
Simple mounting
Quick mounting set with integrated terminal block

Features

  • Modular constructed luminaire series allowing combination with various fixing modules
  • Exit signs with high luminance of > 500 cd/m² (white area) and good uniformity, in accordance with standards (silk-screened pictograms)
  • Minimum maintenance required due to high service life of the LEDs (up to 50,000 hours)
  • Simple mounting via quick mounting set (pre-assembly possible) with integrated terminal block for through-wiring
  • Also suitable for use refitting existing installations with Style quick mounting set
  • Optionally available IP54 set (for electronic and light source) for increased sealing requirements both indoor and in protected outdoor areas
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation costs with STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit


The Style series: a reliable concept

Precisely matched modular elements form the basis of our Style system luminaire series. Diverse combinations made possible with various accessory parts, for a wide variety of applications. By using the optional IP54 module, the luminaires may also be operated under challenging environmental conditions.

Furthermore, the quick-mounting set facilitates the installation of most types of luminaires, containing the required fixing elements and mains terminals. The unit can be mounted prior to completion of construction work. The selected enclosures just need to be snapped to the base, ready for use. Mounting of the pictogram cover is also quick and easy, thanks to snap mounting.

eaton-ceag-el-cps-style-series.png
Specifications

PRODUCT CODES

Luminaires

Order code Description
40071350155 Style 21011 LED SL R CG-S Luminaire housing, including LED-supply, with CG-S technology and LED-circuit board 3 x 1 W, with asymmetric light distribution and quick mounting set
40071350156 Style 21011 LED SL O CG-S Luminaire housing, including LED-supply, with CG-S technology and LED-circuit board 3 x 1 W, with symmetric light distribution and quick mounting set
40071350160 Style 22011 LED SL CG-S Luminaire housing IP41, including LED-supply, with CG-S technology and LED-circuit board 3 x 1 W, for exit route lighting, without cover, without quick mounting set
40071350161 Style 22011 LED CG-S Luminaire housing IP41, including LED-supply with CG-S technology and LED-circuit board 3 x 1 W, for exit signage, without cover, without quick mounting set
40071350162 Style 22021 LED CG-S Luminaire housing IP41, including LED-supply with CG-S technology and LED-circuit board 4 x 1 W, for exit signage, without cover, without quick mounting set
40071350165 Style 23011 LED SL CG-S Housing for recessed mounting, including LED-supply with CG-S technology and LED-circuit board 3 x 1 W, for escape route lighting and transparent cover

Set Luminaires

Order code Description
40071350652 Style 22011 LED SL CG-S, SET, Luminaire housing, including LED-supply with CG-S technology and LED-circuit board 3 x 1 W, for exit route lighting, with quick mounting set, with transparent cover
40071350653 Style 22011 LED CG-S, SET, Luminaire housing, including LED-supply with CG-S technology and LED-circuit board 3 x 1 W, for exit signage, with opaque cap and pictogram set (arrow left, right, down acc. to ISO 7010) and quick mounting set
40071350654 Style 22021 LED CG-S, SET, Luminaire housing, including LED-supply with CG-S technology and LED-circuit board 4 x 1 W, for exit signage, with opaque cap and pictogram set (arrow left, right, down acc. to ISO 7010) and quick mounting set
40071350171 Style 51011 LED CG-S Luminaire housing, including LED-supply with CG-S technology and LED-circuit board 4 x 1 W, with opaque cap and pictogram set (arrow left, right, down), without quick mounting set
40071350172 Style 51021 LED CG-S Luminaire housing, including LED-supply with CG-S technology and LED-circuit board 4 x 1 W, with opaque cap and pictogram set (arrow left, right, down), without quick mounting set
40071345975 IP54 set, Incl. quick mounting set and mounting accessories
40071345980 Quick-mounting set, with terminals and optional distance plates

Panels

Order code Description
40071354130 Cover PL acc. to ISO 7010, Cover with silkscreened pictogram
40071354131 Cover PR acc. to ISO 7010, Cover with silkscreened pictogram
40071354132 Cover PU acc. to ISO 7010, Cover with silkscreened pictogram
40071345985 Cover SL, Transparent cover
40071345980 Quick-mounting set, with terminals and optional distance plates
40071345975 IP54 set, Incl. quick-mounting set and mounting accessories

TECHNICAL SPECIFICATIONS

Viewing distance: 32 m
Luminous flux ΦN   320 lm
Luminous flux ΦEN at the end
of rated operating time:
100 %
Housing Material: Polycarbonate
Housing Color: Light Grey RAL 7035
Weight: 21011 LED CG-S: 0.39 kg
22011 LED CG-S: 0.79 kg
22021 LED CG-S: 1.14 kg
22011 LED CG-S: 0.79 kg
23011 LED CG-S: 1.99 kg
51011 LED CG-S: 0.58 kg
51021 LED CG-S: 0.75 kg
Type of mounting: Wall and ceiling mounting
Connection terminals: 2 x 3 x 2.5 mm2
Connection voltage: 220 – 240 V, 50/60 Hz, 176 – 275 V DC
Current consumption -
battery operation (220 V):
21011 SL R: 19 mA
21011 SL O: 25 mA
22021: 25 mA
22011/22021/23011: 19 mA
51011/51021: 25 mA
Power consumption mains
operation (apparent power /
effective power):
21011 SL R: 7.6 VA / 4.4 W
21011 SL O: 9.5 VA / 5.8 W
22011: 7.6 VA / 4.4 W
22021: 9.5 VA / 5.8 W
22011/22021/23011: 7.6 VA / 4.4 W
51011/51021: 9.5 VA / 5.8 W
Permissible ambient temperature: -20°C to +40°C
Light source: 3 x 1 W LED / 4 x 1 W LED
Download Links
X
Download Close