Download document () of 20
Operator interface

Push button enclosures

Eaton push button enclosures are design for commercial and industrial application that require enclosures that mount push buttons, pilot lights and switches.

Push button enclosures

 Eaton offers the following B-Line series push button enclosures.

  • Standard push button type 12 and type 4X enclosures
  • Extra deep push button type 12 and type 4X enclosures
  • Miniature push button type 12 enclosures 
  • Hinge cover push button type 12 enclosures with panels 
  • Angle front type 12 push button enclosures 
Specifications
Highlight differences
Show only differences
Hide blank features

Push button enclosures

Eaton offers a wide variety of push button enclosures.  To learn more, view or download the operator enclosure section of the B-Line series electrical enclosure catalog.

Download Links
X
Download Close