Eaton's 4-way sounder controller unit is predominately designed for building on your existing Eaton addressable fire alarm system.
The unit is ideal for use when buildings are extended and when users need to expand their addressable fire alarm systems. Perfect for use in schools, offices and apartment complexes.
Your search "" did not match any documents or products.
4 Way Sounder Controller Unit | CSC354CPR |
Standards: | CE CPR - EN54-2, EN54-4, EN54:17 |
Power Supply Unit | |
Operating Voltage: | 230Vac |
Current: | 0.5A |
Frequency: | 50Hz |
Output: | 18.5V - 29.5V |
Loop | |
Operating Voltage: | 24Vdc |
Quiescent Current: | 310μA |
Alarm Current: | 6mA |
Sounder Circuits (4 of) | |
Operating Voltage: | 24V |
Load per Channel: | 0.8A |
Alarm Current: | 1.6A |
End-of-line Resistor: | 200Ω + Diode |
Short Circuit Isolation | |
Total Loop Resistance: | 50Ω |
Parallel Fault Resistance: | 200Ω |
Continuous Current Through Isolator (Ic Max): | 700mA |
Isolator Resistance in Closed State (Zc Max): | 0.26Ω |
Leakage Current into Direct Short (IL Max): | 15mA |
Voltage at which Isolator Changes from Open to Closed (Vsc Min & Max): | 3.8V - 11V |
Voltage at which Isolator Changes from Closed to Open (Vso Min & Max): | 3.8V - 11V |
Maximum Switching Current (Is Max): | 1.5A |
Environmental | |
Operating Temperature: | -5ºC to +45ºC |
Humidity (Non-condensing): | 0 to 95% RH |
Physical | |
Construction: | PC / ABS / Steel |
Dimensions (HxWxD) | 300mm x 300mm x 74mm |
Weight: | 5.4kg |
Ingress protection: | IP30 |
Compatibility | |
Suitable for use with: | Eaton Analogue Addressable Fire Systems (800 series protocol PR20007-400) |