Download document () of 20
Fire detection systems

Heavy duty door retainer for conventional fire systems

Eaton's compact conventional magnetic door retainer are competitively priced, simple to install and discreetly styled. The reliable door retainers are ideal for a wide range of applications, such as nursing homes, hospitals and busy corridors. They enable doors to be held open under normal conditions but automatically released in the event of fire alarm activation to stop the spread of fire when interfaced with control panel. Two options are available: mains powered, 230Vac to 240Vac or 24Vdc from an external power supply.
Power options
Mains or 24Vdc
Quick fit
Fast fit clip-on cover
Mounting
Wall or floor (with bracket)

Prevent the spread of fire through automatic door release

In busy environments, such as hospitals or schools, it is often necessary to have doors held open, but in event of a fire precautions must be taken. With door retainers linked to your conventional fire system panel, they will automatically be released on fire alarm activation, helping to save lives through fire spread prevention.

Need a stronger door retainer?

Specifications
Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?

Product codes

Description Code
Mains Powered Compact Door Retainer FX021240LC 
24Vdc Compact Door Retainer FX02124VLC
Floor Mounting Bracket for Compact Door Retainer FX021LCFB

Technical specifications

Description:  Mains Powered Compact Door Retainer  24Vdc Powered Compact Door Retainer
Code: FX021240LC FX02124VLC
Operating Voltage:  230Vac to 240Vac  24Vdc
Power Consumption:  1.2VA  40mA
Holding Force:  45 kg  50 kg
Operating Temperature:  -5°C to +40°C -5°C to +40°C
Humidity (Non-condensing):  0 to 93 % RH  0 to 93 % RH
Construction:  PC / ABS PC / ABS
Colour:  White  White
Dimensions (HxWxD):  Magnet: 71mm x 108mm 44mm
Striker Plate: 65mm x 65mm x 48mm 
Magnet: 71mm x 108mm 44mm
Striker Plate: 65mm x 65mm x 48mm 
Weight: 1.0 kg  1.0 kg
Ingress Protection:  IP42  IP40
Suitable for use with: Eaton Conventional fire systems Eaton Conventional fire systems
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close