Download document () of 20
We make what matters work
Discontinued

Wireless call points

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

The wireless callpoint (CWC950) is designed to comply with EN54 Pt11 and shares all the features and benefits of Eaton's intelligent addressable callpoint on which it is based.

The (CWC950) is compatible with Eaton's wireless fire system. In addition to standard intelligent addressable callpoint features a tamper switch is provided so that a fault alarm is transmitted to the control panel if the callpoint is dismantled or removed.

Discover our fire systems and devices, and voice alarm product ranges

Specifications

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

PRODUCT CODES

Wireless Call Point CWC950

TECHNICAL SPECIFICATIONS

Batteries

3 x AA Lithium (4.5V) 3000 mAhr (min)

Wireless Frequency

868 MHz

Environment

Operating Temperature
-10°C to +55°C
Humidity (Non Condensing)

0 to 95% RH

Physical

Construction

ABS

Colour

Red

Dimensions (HxWxD)

87mm x 87mm x 57mm

Weight

0.3kg

Ingress Protection

IP21C

Compatibility

Suitable for use with

Eaton's Wireless Fire Systems

Download Links

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

X
Download Close