Download document () of 20
Discontinued
Fire detection systems

Wireless CW9000 control panel

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

The wireless control panel (CW9000) provides a fire detection system using secure wireless connections between the field devices and the control panels.

Based on well proven components the sensors, sounders, beacons and callpoints give CW9000 a highly reliable foundation into which the wireless technology has been integrated to provide a fully featured intelligent addressable fire detection and alarm system. The system is designed to confirm with EN54-25.

Discover our fire systems and devices, and voice alarm product ranges

Specifications

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

PRODUCT CODES

Wireless Control Panel CW9000

TECHNICAL SPECIFICATIONS

Standards

EN54 Pt25

Power

Operating Voltage

230V ac + 10%/-15% (nom)

Current Consumption

75mA

Mains Fuse

1.6A slow blow

Batteries

Number

2

Manufacturer

Yuasa, YSP12-7

Capacity

4Ah

Battery fuse (F4)

4A Quick blow

Battery Current

3.5A

Standby current (mA)

100 (1 loop)

Wireless Capacity

Wireless Outputs

60 sounders + 20 3 channel input/outputs

Address capacity

250 Devices

Environmental

Operating Temperature

-10˚C to 55˚C

Humidity (Non Condensing)

 0 to 95% RH

Physical

Construction

Back box – mild steel (powder coated) Fascia PC/ABS

Colour

Graphite

Dimensions (HxWxD)

325mm x 375mm x 95mm

Weight (incl. batteries)

9kg

Weight (excl. batteries)

4kg

Cable Knockouts

11mm x 20mm

Flammability Rating

UL94 V0

Compatibility

Suitable for use with

Eaton's Wireless Fire Systems

Download Links

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

X
Download Close