Download document () of 20
Discontinued
Fire detection systems

Wireless detectors

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

The wireless sensor (CWD910) and wireless sensor sounder beacon (CWDB920) are designed to comply with EN54 Pt5 & Pt7. Both the (CWD910) and the (CWDB920) are compatible with Eaton's wireless fire system.

These units are based on multi-sensor technologies and use combinations of optical smoke detection, fixed temperature and rate of rise heat detection. These elements can be selected to provide optimum detection of all types of fire and operating conditions.

Discover our fire systems and devices, and voice alarm product ranges

Specifications

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

PRODUCT CODES

Wireless Detector CWD910
Wireless Detector Sounder Beacon CWDB920

TECHNICAL SPECIFICATIONS

Standards

EN45 Pt25 components using wireless links

EN54 Pt3, EN54 Pt5 & EN54 Pt7

Battery

3 x AA Lithium (4.5V)

3000 mAhr (min)

Wireless Frequency

868 MHz

Tones

750 Hz steady (BS fire tone) -

dB(A) min 70, med 80, high 90

500 - 1200 Hz 3.5s sweep, 0.5s silence, then repeat (Dutch fire tone) -

dB(A) min 70, med 80, high 90

750 - 880Hz 2Hz (250ms -250ms)

(BS fire tone) - dB(A) min 70, med 80, high 90

Environmental

Operating Temperature

-10°C to +55°C

Humidity (Non Condensing)

0 to 95% RH

Physical

Construction

PC/ABS

Colour

White

Dimensions (Dia x D)

114mm x 78mm

Weight

0.3kg

Ingress Protection

IP21C

Compatibility

Suitable for use with

Eaton Wireless Fire Systems

Download Links

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

X
Download Close