This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.
The wireless 3 channel input/output unit (CWIF930) provides the facility to monitor 3 independent inputs for fault and fire as well as providing the facility to operate 3 volt free contacts for operating devices such as magnetic door holders, in areas where the installation of system wiring is not an option.
Compatible with Eaton's wireless fire system, the wireless 3 channel input/output unit is fully monitored and controlled by Eaton's wireless control panel. It is fully programmable using the sophisticated and powerful Eaton cause and effect programming. The unit complies with EN54 Pt25 & Pt18.
Wireless Input/Output unit | CWIF930 |
Standards |
EN45 Pt25 components using wireless links EN45 Pt18 & BS5839 Pt1 |
Batteries |
3 x AA Lithium (4.5V) 3000 mAhr (min) |
Wireless Frequency |
868.05 MHz – 869.95 MHz uses alarm specific frequencies to cut other user interference (can be programmed to other countries frequencies) |
Number of Units per Panel |
20 (max) |
Wireless Range |
>1km in free space |
Data Rate |
4.8k bs (Manchester), 9.6k bs (standard) |
Frequency Agile |
Yes |
Inputs |
|
End of Line Resistor |
22K |
Alarm |
5K6 |
Outputs |
|
Switching Voltage |
30V dc |
Contact Rating |
1A |
Switching Power |
30W |
Environmental |
|
Operating Temperature |
-10OC to +55OC |
Humidity (Non Condensing) |
95% RH |
Physical |
|
Construction |
PC |
Dimensions (HxWxD) |
225mm x 180mm x 63mm |
Weight |
0.9kg |
Ingress Protection |
IP21 |
Compatibility |
|
Suitable for use with |
Eaton's Wireless Fire Systems |