Download document () of 20
Switch-Disconnectors and cam switches

UL98 R9 Switch-disconnectors

Eaton’s R9 series switch-disconnectors are tested and approved to the stringent UL98 standard and are a compact, high quality choice for switching and extremely safe isolation.

Rated current
30, 60 and 100 A
Short-circuit withstand
Up to 100 kA
Standard
UL98

Modular design

Combination of switch, shaft and external handle for external operation from the front or right side of the electrical cabient

Lock-out for safety

For personnel safety and maintenance operations the handles can be locked in the OFF position with up to 3 padlocks

Full range of accessories

Shafts (up to 320 mm), switchable 4th pole, auxiliary contact modules, red and black handles, terminal covers available
Specifications
Download Links
X
Download Close