The MTL4500 range of backplane mounting intrinsic safety isolators offers an innovative solution for protecting electrical signals in potentially flammable or other hazardous areas. Helping to ensure a safe work environment and protects those nearby from explosion risks.
With industry leading features and performance in a single package, MTL4500 utilises innovative planar transformer technology at its heart and extensive automation in construction. It is designed with the requirements of system vendors in mind, for ‘project focussed’ applications such as Distributed Control Systems (DCS), Emergency Shutdown Systems (ESD) and Fire and Gas monitoring (F&G).
With fast module installation, easier system integration, improved performance from low-power circuit designs and more I/O channels in each module giving the highest packing density on the market plus 3 port isolation as standard.
Not sure which Isolator is right for you, check out our overview page to find the solution for your needs.
ATEX & IECEx approved
FM & FMc approved (US and Canada)
Other approvals
CE marked for compliance with LVD, EMC, ATEX and RoHS Directives.
Approvals held and approval details vary between models. Please refer to certificates for specific details.
Product Code | Type | Specification | Certification | Functional safety |
MTL4501-SR | Digital Input | 1ch DI failsafe solid-state output + LFD alarm | ATEX Approved | FSM Approved |
MTL4504 | Digital Input | 1ch DI relay output + LFD alarm + phase reversal | ATEX Approved | FSM Approved |
MTL4510 | Digital Input | 4ch DI solid-state output | ATEX Approved | |
MTL4510B | Digital Input | 4ch DI multifunction solid-state output | ATEX Approved | |
MTL4511 | Digital Input | 1ch DI relay output | ATEX Approved | FSM Approved |
MTL4513 | Digital Input | 2ch DI solid-state output | ATEX Approved | |
MTL4514 | Digital Input | 1Ch DI relay output + LFD alarm | ATEX Approved | FSM Approved |
MTL4514X | Digital Input | 1Ch DI relay output + LFD alarm | ATEX Approved | FSM Approved |
MTL4514D | Digital Input | 1ch switch / prox input, dual output relay | ATEX Approved | FSM Approved |
MTL4514N | Digital Input | 1 ch switch / prox detector, LFD, phase reversal | ATEX Approved | FSM Approved |
MTL4514B | Digital Input | 1ch DI relay output + LFD alarm | ATEX Approved | FSM Approved |
MTL4516 | Digital Input | 2ch DI relay output | ATEX Approved | FSM Approved |
MTL4516C | Digital Input | 2ch DI with changeover relay output | ATEX Approved | FSM Approved |
MTL4517 | Digital Input | 2ch DI relay output + LFD alarm | ATEX Approved | FSM Approved |
MTL4521 | Digital Output | Loop powered solenoid driver | ATEX Approved | FSM Approved |
MTL4521L | Digital Output | Loop powered solenoid driver IIC | ATEX Approved | FSM Approved |
MTL4523 | Digital Output | Solenoid driver with LFD | ATEX Approved | FSM Approved |
MTL4523L | Digital Output | Loop powered solenoid driver + LFD | ATEX Approved | FSM Approved |
MTL4523R | Digital Output | Solenoid driver with LFD | ATEX Approved | FSM Approved |
MTL4523V/VL | Digital Output | Solenoid / Alarm driver with voltage control | ATEX Approved | FSM Approved |
MTL4524 | Digital Output | Switch operated solenoid driver | ATEX Approved | FSM Approved |
MTL4524S | Digital Output | Switch operated solenoid driver, 24V override | ATEX Approved | FSM Approved |
MTL4525 | Digital Output | Switch operated solenoid driver low power | ATEX Approved | FSM Approved |
MTL4526 | Digital Output | 2ch switch operated relay | ATEX Approved | |
MTL4541 | Analogue Input | 1ch 2/3 wire Transmitter repeater | ATEX Approved | FSM Approved |
MTL4541A | Analogue Input | 1ch Transmitter repeater, passive input | ATEX Approved | FSM Approved |
MTL4541AS | Analogue Input | 1ch Transmitter repeater, passive input, current sink | ATEX Approved | FSM Approved |
MTL4541B | Analogue Input | MTL4041-B replacement | ATEX Approved | FSM Approved |
MTL4541P | Analogue Input | MTL4041-P replacement | ATEX Approved | |
MTL4541S | Analogue Input | 1ch 2/3 wire Transmitter repeater, current sink | ATEX Approved | FSM Approved |
MTL4541T | Analogue Input | 2/3 wire Transmitter repeater | ATEX Approved | |
MTL4544 | Analogue Input | 2ch 2/3 wire Transmitter repeater | ATEX Approved | FSM Approved |
MTL4544A | Analogue Input | 2ch Transmitter repeater, passive input | ATEX Approved | FSM Approved |
MTL4544AS | Analogue Input | 2ch Transmitter repeater, passive input, current sink | ATEX Approved | FSM Approved |
MTL4544B | Analogue Input | MTL4044 replacement | ATEX Approved | FSM Approved |
MTL4544D | Analogue Input | 2/3 wire transmitter repeater, dual output | ATEX Approved | FSM Approved |
MTL4544S | Analogue Input | 2ch 2/3 transmitter repeater, current sink | ATEX Approved | FSM Approved |
MTL4546 | Analogue Output | 1ch 4-20mA smart isolating driver + LFD | ATEX Approved | FSM Approved |
MTL4546C | Analogue Output | 1ch 4-20mA smart isolating driver + oc LFD | ATEX Approved | FSM Approved |
MTL4546S | Analogue Output | 1ch 4-20mA HART isolating driver + LFD | ATEX Approved | |
MTL4546Y | Analogue Output | 1ch 4-20mA smart isolating driver + oc LFD | ATEX Approved | FSM Approved |
MTL4549 | Analogue Output | 2ch 4-20mA smart isolating driver + LFD | ATEX Approved | FSM Approved |
MTL4549C | Analogue Output | 2ch 4-20mA smart isolating driver + oc LFD | ATEX Approved | FSM Approved |
MTL4549Y | Analogue Output | 2ch 4-20mA smart isolating driver + oc LFD | ATEX Approved | FSM Approved |
MTL4573 | Temperature Input | 1ch Temperature converter, RTD / THC | ATEX Approved | |
MTL4575 | Temperature Input | 1ch Temperature converter, RTD / THC with alarm | ATEX Approved | |
MTL4576-RTD | Temperature Input | 2ch Temperature converter, RTD | ATEX Approved | |
MTL4576-THC | Temperature Input | 2ch Temperature converter, THC | ATEX Approved | |
MTL4581 | Temperature Input | 1ch mV/THC isolator for low-level signals | ATEX Approved | |
MTL4582B | Temperature Input | 1ch resistance isolator to repeat RTD signals | ATEX Approved | FSM Approved |
MTL4531 | Pulse and Vibration | 1ch vibration probe interface | ATEX Approved | FSM Approved |
MTL4532 | Pulse and Vibration | 1ch pulse isolator, digital or analogue output | ATEX Approved | |
MTL4561 | Fire and Smoke | 2ch loop-powered, for fire and smoke detectors | ATEX Approved | FSM Approved |
MTL4599 | General | Dummy isolator | ||
MTL4599N | General | General purpose feed-through module |
Explore other Eaton solutions.
MTL SUM5 Smart Universal Marshalling
MTL5500 Din-Rail Mounted Isolator
MTL 9460-ET intrinsically safe ethernet products