|
Cornell 625 |
Caton 625 |
Taliska P 625 |
VersaPanel 625 |
Light Engine and Control Gear Options |
High output, high efficacy LED chip set optimised for recessed panel options
>80 CRI 4000°K
Energy efficient fixed output control gear as standard
Dimming option - DALI |
High output, high efficacy LED chip set optimised for controlled recessed lighting applications
Energy efficient high frequency control gear as standard
Dimming option - DALI |
High output, high efficacy LED chip set optimised for recessed panel options
>80 CRI 4000°K
Energy efficient fixed output control gear as standard
Dimming option - DALI |
4000K high output, high efficiency optimised LED panel illumination, >80CRI
Fixed output LED driver (ENEC) as standard |
Materials |
Body - welded, full box steel construction, powder coated in RAL9016 finish
Panel optic - Dynamic AspectTM diffuser combination with 65° cut-off angle characteristics
Panel frame - monolithic seamless steel construction, powder coated in RAL9016 finish |
Body - welded, full box steel construction, powder coated in RAL9016 finish 60% gloss
Optic - Polycarbonate UV stable tri-extruded diffuser
Outer bezel frame – monolithic seamless steel construction, powder coated in RAL9016 finish |
Body - welded, full box steel construction, powder coated in RAL9016 finish
Panel optic – acrylic microprism and dispersal diffuser combination with 65° cut-off angle characteristics
Panel frame – monolithic seamless steel construction, powder coated in RAL9016 finish |
Housing back plate – steel
Panel frame – extruded aluminium / steel in white finish
Panel optic – polystyrene |
Installation Notes |
Suitable for exposed ‘T’ and some “half tee” metal pan ceilings
Order side support bracket set for ‘draw up’ applications (ordered separately) CNL625BK
May aid lighting scheme design to comply with EN 12464-1 |
Suitable for exposed ‘T’ and some “half tee” metal pan ceilings
Order side support bracket set for ‘draw up’ applications (ordered separately) CNL625BK
May aid lighting scheme design to comply with EN 12464-2 |
Suitable for exposed ‘T’ and some “half tee” metal pan ceilings
Order side support bracket set for ‘draw up’ applications (ordered separately) TALP625BK
Rear socket and plug (included) for rapid installation
May aid lighting scheme design to comply with BS EN 12464-1 |
Suitable for exposed ‘T’ ceilings, lay-in installation
Remote driver on plug and socket connection
Mains connection is direct to the driver as standard
The luminaire panels are IP44 rated. Please note the driver and gearbox are IP20 rated |
Options |
We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Specification |
To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with Dynamic AspectTM diffuser and high efficiency LED modules, as Eaton’s Cornell range part no _________ |
To specify state: Recessed architectural luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in / pull up installations. Complete with organic tri-extruded diffuser and high efficiency LED modules, as Eaton’s Caton range part no _________ |
To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with acrylic microprism and dispersal diffuser combination and high efficiency LED modules as Eaton’s Taliska P range part no _________ |
To specify state; Flat panel edge lit LED, IP44 rated, with diffuse opal panel, extruded aluminium in white finish, plug/socket connection mains to ENEC driver (IP20) as Eaton’s VersaPanel 625 range, part no ______ |