Knowledge Search
Download document () of 20
Linear

CEAG nLLK 15 LED Non-metallic Hazardous Area Linear Light Fixtures

Crouse-Hinds series nLLK 15 LED light fixtures utilize long-life LED tubes to provide general illumination, indoors or out, in IEC Zone 2 and 22 hazardous environments around the globe.

The nLLK 15 LED is certifed for use in gas and dust Ex-areas.  Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present.

Additionally, nLLK 15 LED linear fixtures can be connected to CEAG's emergency light monitoring systems.

Safety
Zones 2 and 22
Durability
Corrosion-resistant construction
Reliability
IP66 protection

Certifications and compliances

IEC/EN standards

  • EC-Declaration of Conformity: CCH 15 ATEX 1044
  • Marking accd. to 2014/34/EU and 2014/34/EU: Ex II 3 G Ex ec IIC T4 Gc; Ex II 3 D Ex tc IIIC T80°C Dc

Design features

  • Replaceable driver and light source
  • Cost-efficient installation due to single-sided through wiring and large terminal compartment
  • High lumen output
  • High degree of protection – IP66
  • Available with safety switch on request
  • Connection to CEAG emergency light monitoring systems possible (V-CG-S)
  • Light controlling via DALI interface as option (DALI)

Standard materials

  • Housing – fiberglass-reinforced polyester 
  • Lens – polycarbonate
  • Gasket – silicone
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close