Knowledge Search
Download document () of 20
Floodlighting

HFL LED Zone 1 Floodlights

The Crouse-Hinds series HFL LED is a harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.

Compared with traditional HID floodlights, the HFL LED features high efficacy and long life at high ambient temperatures, combined with a robust marine-grade housing to reduce the total cost of ownership.

Four versions of the HFL LED are available, each with a wide variety of optics, catering to a wide range of industrial lighting applications.

Safety
Zones 1 and 21
Efficiency
+145 lumens per watt
Reliability
IP66 protection

Certifications and compliances

  • IECEx and ATEX
  • Zone 1, 21
  • Zone 2, 22

 

Operating temperature range:

  • -40ºC to 55ºC

 

Environmental protection:

  • IP66

Design features

High Efficiency and Energy Saving

  • Up to 145lm/w lumen efficacy

 

High-Quality Enclosure Materials

  • C5-M rated corrosion 
  • IK10

 

Outstanding Optical Performance 

  • Multiple beam angles with optimal light distribution
  • Various color temperature
  • Great intensity uniformity to avoid uneven light

 

Frosted lens option to reduce glare

  • Tempered clear glass standard
  • Diffused glass lens options

 

Strong Water Ingress protection

  • IP66 under 5G vibration

Reliable Environmental Adaptability

  • Wide temperature range 
  • Corrosion resistance 
  • Vibration and impact resistance
  • Wind load
  • Wet location

 

Surge protection

  • Standard 6kV surge protection; optional 10kV available

 

Convenient Installation and Maintenance

  • Unique bracket mounting size design

 

Easy-to-Maintain Design

  • Replaceable LED module, driver and key components

Standard materials

  • Enclosure: Copper-free aluminum with C5-M coating
  • Lens: Tempered and impact-resistant glass
  • Gaskets: Silicone
  • Guard (optional accessory): 316L stainless steel
  • Bracket: 316L stainless steel or galvanized steel
Specifications

Ordering information:

Crouse-Hinds series HFL LED catalog numbering system

Common catalog number configurations:

Crouse-Hinds series HFL LED common catalog numbers

Notes:

  • Standard fixture does not include cable glands.  If needed, please order separately.
  • Contact your local Eaton Sales Representative for additional color temperatures or other special requirements.