This product has been discontinued and is no longer available.
One hundred years of experience provides Eaton with a wealth of knowledge of each product development.
For a diverse range of applications which call for a high level of ingress protection, Moduseal 2 offers a complete solution. With a choice of recessed and surface bodies, the clean lines of the diffusers and frames offer greater control of the LED modules for maximum energy efficiency.
Variant | Cat No | Lumen Output | Wattage (W) | Llm/cW | Weight (kg) | Emergency Cat No | Weight (kg) |
600 x 600 | |||||||
3600 | MS2R364KZ | 3636 | 40 | 90.9 | 7.0 | ELMS2R364KZ | 7.5 |
4800 | MS2R484KZ | 4824 | 55 | 87.7 | 7.0 | ELMS2R484KZ | 7.5 |
1200 x 300 | |||||||
3800 | MS2R384KZ | 3539 | 48 | 73.7 | 7.9 | ELMS2R384KZ | 8.4 |
5600 | MS2R564KZ | 5608 | 81 | 69.2 | 7.9 | ELMS2R564KZ | 8.4 |
Accessories | |||||||
Description | Cat No | ||||||
Diffuser frame removal tool | MS2RST | ||||||
Surface mounted | |||||||
Surface mounted versions are to be ordered complete only. Recessed variants cannot be upgraded to surface mounted | |||||||
For surface mounted versions replace character R with S, e.g. MS2S364KZ | |||||||
For DALI Dimming option replace character Z with DD, e.g. MS2R364KZ becomes MS2R364KDD | |||||||
For DALI EM PRO emergency options replace add character P as a suffix, e.g. ELMS2R364KDD becomes ELMS2R364KDDP | |||||||
Emergency versions also available with automatic test functionality. | |||||||
For further information, contact our technical support and application department on 01302 303240 or email LightingTechnicalUK@Eaton.com | |||||||
Llm/cW = luminaire lumens per circuit watt |
Light Source and Control Gear Options | • LED – high output, high efficiency LED chip set optimized for maximum efficiency • Energy efficient LED drivers |
Options | • Fully integrated LED emergency conversion with optic lens, 3 hour duration • Suitable for use on defined escape routes • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Materials | • Body – welded, full box steel construction, powder coated RA9016 white • IP65 frame – extruded aluminium, chromate pretreated and powder coated RAL 9016 white • LED panel – TPa rated opal material • Surface mounted body – welded, full box steel construction, powder coated RA9016 white |
Installation notes | • For ceiling type compatibility refer to the installation guide on page 66 • Contact Eaton’s technical support team for compatibility with other ceilings • May be used with prepared aperture ceilings which are suitably reinforced – see the diagram below for details • Terminal block with a 2 x 2.5mm2 cable capacity per termination • Fixtureless frame retention can be removed with supplied tool or diffuser frame removal tool MS2RST • MS2RST not suitable for prismatic T5 versions, use the supplied tool only |
Specification | To specify state: Modular recessed luminaire, IP65/IP54 full box welded construction body with post coat powder paint, prismatic lens, TPa clear polycarbonate panel / TPa opal in extruded aluminium frame with RAL9016 finish, securely fixed and with gaskets to achieve IP65/IP54 from below ceiling/ IP65 surface mounted. LED emergency option with unique lens optic delivering up to 10m x 10m distribution, as Eaton’s Moduseal range, part no.________ |
Support from Eaton