Knowledge Search
Download document () of 20
Linear

Pauluhn Intrepid Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Intrepid is a low/mid bay linear fluorescent fixture for Class I, Division 2 hazardous and marine locations.  The Intrepid is available in aluminum, stainless steel and non-metallic housing materials, and is IP66 rated for moisture and dust protection in the harshest environments.

The Intrepid is available in two and four foot length fixtures in 1-, 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Performance
T8, T12 and T5HO lamps
Safety
NSF rated and ABS approved
Reliability
Optional emergency battery back-up

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F, G
  • Class III
  • Type 4 enclosure, IP66
  • ABS
  • UL844 – Hazardous Locations
  • UL924 – Emergency Lighting Equipment
  • UL1598A – Luminaires for Marine Vessels
  • Canadian Processed Products Regulations C.R.C., c.291
  • CSA - Class 3428 03
  • CSA - Class 3428 83
  • NSF/ANSI 2-2010 Splash Zone (SPA and SPP only)
  • NSF/ANSI 2-2010 Food Contact (SPS only)

Design features

  • Complete portfolio of T8, T12 and T5HO fluorescent lamps
  • Surface, pole mounts
  • NSF rated
  • Operating ambient: -20°C to +55°C
  • ABS approved

 

Standard materials

  • Housing – Type 5052 aluminum (SPA only); fiberglass-reinforced polyester (SPP only); Type 304 stainless steel; Type 316 stainless steel (optional) (SPS only)
  • Lens – matte polycarbonate (standard); clear polycarbonate (optional)
  • Latches – stainless steel

Drawings and design support

Specifications
Highlight differences
Show only differences
Hide blank features