Knowledge Search
Download document () of 20
Linear

Pauluhn FPS Industrial Linear LED Light Fixtures

The Crouse-Hinds series Pauluhn FPS is a low/mid bay linear LED luminaire for marine and industrial locations.  The FPS LED is designed with a non-metallic housing for superior corrosion resistance, and it is IP66 rated for moisture protection in hose down and marine applications.

The FPS LED is available with an optional emergency battery back-up, as well as red or blue LEDs for naval applications. 

Corrosion-resistant
Fiberglass-reinforced polyester housing
Reliability
Operating ambient: -20°C to +50°C
Durability
IP66 rating

Certifications and compliances

  • Type 4X, IP66
  • UL1598 – Luminaires
  • UL1598A – Luminaires for Marine Vessels
  • UL924 – Emergency Lighting Equipment
  • CSA C22.2 No. 250
  • NSF Splash Zone

Design features

  • Operating ambient: -20°C to +50°C
  • Non-metallic housing for corrosion resistance
  • Stainless steel mounts and latches
  • Surface, pole mounts
  • White LEDs: 4000K CCT (80 CRI)

Standard materials

  • Housing – fiberglass-reinforced polyester 
  • Lens – matte polycarbonate
  • Latches and mounting hardware – stainless steel
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close