This product has been discontinued and is no longer available.
The RXS Mini is a high-performance specification downlight which is part of the RXS family of luminaires.
Multi-die LED chip technology is utilised to provide a highly efficient solution which is versatile and discreet, allowing it to fit into most designs. All performance data quoted is as measured from a production product using calibrated photometric equipment in real life conditions.
Description | Cat No | Lumens (Lms) | Circuit Watts (W) | Luminaire Efficacy (Llm/cW) | Weight (Kg) |
RXS1 Mini 1000LM 3000K, Wide reflector (61˚) | RXS1M-1WWWZ | 983 | 16 | 61 | 0.31 |
RXS1 Mini 1000LM 4000K, Wide reflector (61˚) | RXS1M-1NWWZ | 1081 | 16 | 67 | 0.31 |
RXS1 Mini 1000LM 3000K, Medium reflector (54˚) | RXS1M-1WWMZ | 877 | 16 | 55 | 0.31 |
RXS1 Mini 1000LM 4000K, Medium reflector (54˚) | RXS1M-1NWMZ | 948 | 16 | 59 | 0.31 |
RXS1 Mini 1000LM 3000K, Narrow reflector (31˚) | RXS1M-1WWNZ | 939 | 16 | 59 | 0.31 |
RXS1 Mini 1000LM 4000K, Narrow reflector (31˚) | RXS1M-1NWNZ | 1014 | 16 | 63 | 0.31 |
Lamp and Control Gear Options | • Multi-die LED technology • 3000K warm white, 4000K neutral white >80 CRI • Close colour tolerance: MacAdam 3 SDCM |
Materials | • Housing/heatsink – die cast aluminium, polycarbonate cable clamp • IP65 bezel – injection moulded polycarbonate RAL9016 finish with clear centre lens • Reflector – high grade anodised aluminium |
Installation Notes | • Shallow profile to suit low ceiling voids, allow 25mm clearance above housing. Do not cover with insulation • Allow 100mm clearance around the luminaire’s sides free of any insulation to allow for suitable air flow • Pre-wired driver to luminaire head minimising installation time • Control gear fits through ceiling cut out to suit solid ceilings • Luminaire retained securely with tool less spring clips • Ceiling spring clips accommodate up to 27mm ceiling thickness • 90 minute fire rated to BS EN 1365-2:2000 |
Specification | To specify state: Multi-die LED downlight with high performance passive thermal management, 81.0mm overall height, round 81.5mm diameter IP65 bezel in white RAL9016 finish as Eaton’s RXS Mini range part no _________ |
Support from Eaton