This product has been discontinued and is no longer available.
VersaLux is a range of LED downlights designed with both new build and retrofit projects in mind. The luminaire is a simple highly versatile LED downlight that delivers an appealing recessed aesthetic.
The easy to install downlight comes complete with an integrated driver for direct mains connection, ideal for corridors, reception areas, offices and schools.
Light Engine and Control Gear Options | • High output, efficient LED array, 80 CRI • Energy efficient fixed output control gear as standard |
Materials | • Opal polycarbonate diffuser • Polycarbonate driver housing • Aluminium bezel and built in reflector • Steel spring retention clips |
Options | • 3000K, 4000K colour temperature • 800, 1100, 1500, 2000 lumen options • 800Lms variant: ø100mm cut out • 1100Lms and 1500Lms variants: ø150mm cut out • 2000Lms variant: ø200mm cut out • 3hr maintained emergency functionality |
Installation Notes | • Allow 25mm clearance above housing. Do not cover with insulation • Allow 100mm clearance around the luminaire’s sides free of any insulation to allow for suitable air flow • IP20 luminaire head • Mains directly wired into luminaire terminal block • Spring clip retention |
Specification | To specify state: Recessed LED downlight with integrated fixed output LED driver, aluminium body and bezel. As Eaton’s VersaLux range, part no. ________ |
Support from Eaton