Knowledge Search
Download document () of 20
Linear

VLL LED Zone 1 GRP Linear Light Fixtures

The Crouse-Hinds series VLL LED linear fixture is specifically designed to replace fluorescent lighting in Zone 1 and 21 hazardous area applications.  Manufactured with a high-strength glass-reinforced polyester enclosure and a polycarbonate cover, the VLL LED is engineered for long-life reliability and performance in areas prone to impact, corrosion, high vibration and adverse weather.  

The VLL LED is available in 2-foot and 4-foot versions with three lumen-output options: 3100 lumens, 6400 lumens and 7400 lumens.  High quality LEDs provide ~130 lumens per watt, reducing energy consumption and delivering cost savings.    

The VLL LED is also is available with a self-contained battery system for emergency lighting applications.

Safety
Zones 1 and 21
Efficiency
~130 lumens per watt
Reliability
IP66 protection

Certifications and compliances

Marking according to IECEx:

  • Ex db eb mb IIC T5 Gb or Ex eb mb IIC T5 Gb
  • Ex tb IIIC T80ºC Db

Marking according to ATEX:

  • II2 G Ex eb mb IIC T5 Gb
  • II2 G Ex db eb mb IIC T5 Gb
  • II2 D Ex tb IIIC T80ºC Db

Operating temperature range:

  • Normal: -40ºC to 55ºC (3L and 5L models); -40ºC to 50ºC (7L model)
  • Emergency: -25ºC to 50ºC (3L and 5L models); -25ºC to 45ºC (7L model)

Environmental protection:

  • IP66

Design features

EFFICIENCY

  • Industry leading lumen efficacy up to ~130 lm/w reduces energy consumption and delivers cost savings
  • Three lumen packages available from 3100 to 7400 lumens, providing a versatile solution for different illumination applications

SAFETY AND RELIABILITY

  • Rugged GRP design provides long-life relability in hazardous and harsh areas where corrosion, impact and adverse environments are common challenges
  • IP66 rating, even under constant vibration
  • Optional self-contained battery for emergency lighting applications delivers 25% of standard lumen output for 1.5-hours or 3-hours

EASY INSTALLATION AND MAINTENANCE

  • Retrofit-friendly design includes optional sliding rail mounting system, which allows brackets to be easily adjusted to existing mounting holes
  • Self-monitoring battery indicator provides easy visual of fixture status during routine maintenance checks
  • Inhibit switch comes as standard on VLL LED emergency fixture, which is suitable for offshore unmanned platform applications

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Diffuser – polycarbonate
  • Gaskets - Silicone
  • External hardware – stainless steel
Specifications

Ordering information

Crouse-Hinds VLL LED EU Ordering Information
Download Links
X
Download Close

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100