Knowledge Search
Download document () of 20
Panelboards

CEAG GHG66 Ex d IIC Explosion-protected Aluminum Panelboards

Crouse-Hinds series CEAG GHG66 Ex d IIC explosion-protected aluminum panelboards combine flameproof aluminum enclosures and Ex-e steel terminal boxes with a polyester powder coating suited for tropical and marine climates.

Seven enclosure sizes can be combined into large distributions, allowing for integration of built-in components up to 630A and 690V.  Explosion-protected signal lamps, indicating and control components are built into connection and busbar boxes, where required.

Certifications and compliances

Ex d light alloy enclosure for motor starter:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] IIC/IIB T6/T5/T4 Gb; Ex II 2 d Ex tb IIIC T80°C T95°C Db*
  • EC-Type Examination Certificate: PTB 99 ATEX 1057
  • IECEx Certificate of Conformity: IECEx PTB 12.0026
  • Marking accd. to IECEx: Ex de IIC T6, T5, T4 Gb; Ex de IIB T6, T5, T4 Gb
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +55°C (optional)
  • Protection class: I
  • Degree of protection acc. to EN 60529*: IP54; IP66 available upon request

Ex d light alloy empty enclosures:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] II; Ex II 2 D Ex tD A21 IP66
  • EC-Type Examination Certificate: PTB 98 ATEX 1054U
  • IECEx Certificate of Conformity: IECEx PTB 12.0026
  • Marking accd. to IECEx: Ex de IIC / IIB Gb / Ex tb IIIC Db; Ex de IIB T6, T5, T4 Gb
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +60°C (optional)
  • Degree of protection accd. to EN 60529: IP54; IP66 available upon request

Sheet steel connection box:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] IIC T4 - T6; Ex II 2 D Ex tD A21 IP66 T80°C, T95°C, T100°C
  • EC-Type Examination Certificate: PTB 00 ATEX 1073
  • Permissible ambient temperature: -55°C up to +55°C
  • Degree of protection accd. to EN 60529: IP54; IP65 available upon request

Sheet steel busbar box:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] IIC T4 - T6; Ex II 2 D Ex tD A21 IP66 T80°C, T95°C, T100°C
  • EC-Type Examination Certificate: PTB 00 ATEX 1073
  • Permissible ambient temperature: -55°C up to +55°C
  • Degree of protection accd. to EN 60529: IP54; IP66 available upon request

*Dust certification only in combination with IP66.

Design features

  • Modular design allows for enclosures to be easily combined into large distribution systems
  • Rated current up to 630A
  • Generously dimensioned terminal compartment simplifies installation
  • Optional powder coating on enclosure improves suitability and durabilty in tropical and maritime climates
  • Cable entries via removable flanges
  • Main switch can be actuated from outside - no need to open the panelboard
  • Explosion group IIC rating ensures safe operation in hazardous area applications

Standard materials

Ex d light alloy enclosure for motor starter and empty enclosure:

  • Enclosure – die cast aluminum

Connection box and busbar box:

  • Enclosure – steel with RAL 7032 polyester powder coat finish
Specifications
Highlight differences
Show only differences
Hide blank features