Download document () of 20
Panelboards

Memguard-2 MCCB panelboard

Memguard-2 is part of the range of MCCB panelboards providing all the options you need from a straightforward panelboard to a comprehensive panelboard system. The range now offers a variety of incoming devices and a greater choice of outgoing ways to provide more flexibility and choice to the user.

Degree of protection
IP41
Color
RAL 7004
Designed to
IEC61439-1&2
Enclosure
1.5mm

Providing safety, reliability and performance in commercial and residential application

When it comes to making more efficient use of the world’s electrical power Eaton is at the cutting edge. Our industry leading electrical power control systems help you reduce power consumption - and its attendant greenhouse gas emissions.

Eaton is a global leader with expertise in:

Power distribution and circuit protection
Backup power protection
Solutions for harsh and hazardous environments
Lighting and security
Structural solutions and wiring devices
Control and automation
Engineering services

Powering electrical systems worldwide

Eaton can help you manage your complete electrical power system, whether it is contained within a manufacturing facility, university campus, healthcare centre, data centre, geographically dispersed set of office buildings or retail stores, residential or any other entity where electricity must function with high quality and without interruption.

The result is an unparalleled integration of PowerChain® solutions that optimise energy usage, reduce energy consumption and enhance the comfort and sustainability of your facility.
Specifications

Incoming device ratings up to 250A – outgoing device ratings up to 100A

memguard-2-250A.png

Features:

  • 2, 4, 6, 8, 10, 12 or 16 outgoings
  • Outgoing devices; BZM MCCBs
  • Tin–plated busbars
  • Removable top/bottom gland plates as standard

Specification

  • Panelboards to IEC61439-1&2. Form 2b
  • Busbar system designed for Icw 25kA/3s
  • IP41 construction
  • Mechanical impact IK08
  • Top/bottom entry
  • Enclosure construction made of 1.5mm galvanized sheet steel thickness
  • Paint color RAL 7004 polyester powder coating
  • 100% neutral busbar
  • Suitable for 50° C ambient temperature

Incoming device ratings up to 400A – outgoing device ratings up to 250A

Features:

  • 4, 6, 8, 10, 12 or 16 outgoings
  • Outgoing devices; BZM MCCBs
  • Tin–plated busbars
  • Removable top/bottom gland plates as standard

Specification

  • Panelboards to IEC61439-1&2. Form 2b
  • Busbar system designed for Icw 25kA/3s
  • IP41 construction
  • Mechanical impact IK08
  • Top/bottom entry
  • Enclosure construction made of 1.5mm galvanized sheet steel thickness
  • Paint color RAL 7004 polyester powder coating
  • 100% neutral busbar
  • Suitable for 50° C ambient temperature
memguard-2.png

Incoming device ratings up to 400A – outgoing device ratings up to 250A

Incoming device ratings up to 250A

Features:

  • 2, 4, 6, 8, 10, 12 or 16 outgoings
  • Outgoing devices; BZM MCCBs
  • Tin–plated busbars
  • Removable top/bottom gland plates as standard

Specification

  • Top/bottom entry
  • Enclosure construction made of 1.5mm galvanized sheet steel thickness
  • Paint color RAL 7004 polyester powder coating
  • 100% neutral busbar 
Download Links
X
Download Close