Download document () of 20
Panelboards

Memshield 4 MCCB Panelboards

Memshield 4 panelboard is designed to be positioned as the leader in safety performance and providing unique features to support critical systems within commercial and industrial buildings.

This panelboard system combines highest levels of electrical safety in a late stage with increased efficiency and reduced downtime thanks to system components available off the shelf.

Memshield 4 is cost effective, customizable and optimized to speed up change-over time and the fitting of additional circuits. Memshield 4 meets the true spirit of the requirements acc. to BS EN 61439-2. Design and layout are perfectly coordinated with the existing Memshield 3 MCCB panelboard range.

INCOMING DEVICE RATINGS UP TO 400 A
Outgoing device ratings up to 250 A
INCOMING DEVICE RATINGS UP TO 800 A
Outgoing device ratings up to 400 A

Core features

  • Panelboards acc. to BS EN 61439-2
  • Available in 400 A & 800 A busbar ratings
  • Panelboard is supplied as Form 4 Type 6 group mounted
  • 4-pole fully shrouded IPXXB plug-in busbar assembly
  • Busbar system DEKRA certified at Icw 50 kA / 1 s
  • Enclosure degree of protection IP3X (wall-mounted)
  • MCCBs acc. to IEC/EN 60947-2
  • Switch disconnectors acc. to IEC/EN 60947-3

Memshield 4 can help you achieve:

  • High level of segregation and compartmentalization – enabling highest level of operator safety
  • Can be easily adapted on site – flexible even at late stage installation
  • System components available off the shelf – faster time to market
  • Live side connections for essential loads
  • Memshield 4 is a complementary product to well established Eaton's Memshield 3 MCCB panelboard range
  • Memshield utilizes existing MCCBs used in other offers and now provides the capability of using a wider scope of products (e.g. 4P MCCBs)

Get your benefits:

  • Permanently maintained high levels of protection against direct contact with live busbars
  • High levels of protection against direct contact with live parts in adjacent compartments
  • No adaptation of busbars for supplies to essential services such as sprinkler systems
  • Speed of installation, speed of maintenance and stock flexibility
  • Highly flexible configuration
  • Possible to split sub distribution to other panelboards
  • Suited design

A highly flexible and adaptable solution providing high levels of operator safety

Discover more about Memshield 4 MCCB panelboards and associated devices.

Memshield 4 panelboard is designed to be positioned as the leader in safety performance increasing operator safety and providing unique features to support safety critical systems within commercial and industrial buildings

Eaton, Power Management Company
Specifications

Incoming device ratings up to 400 A - Outgoing device ratings up to 250 A

Memshield 4 MCCB panelboards 400 A
  • 8, 14 or 18 outgoing ways
  • Efficient design enables multiple number of outgoing options (SPN, TPN, 4P)
  • Standard off the shelf circuit breakers fit to the assembly
  • Outgoing devices: these panelboards utilise two frame sizes of MCCBs: NZM2 125-250 A TPN/4P, NZM1 SPN 16-125 A and/or TPN/4P 20-160 A
  • Easily reconfigurable to meet fully compartmentalised approach either Form 4 / Type 2 or Form 4 / Type 6
  • The design suits for top or bottom (as standard) incomer configuration
  • Removable end rails and gland plates for better access during installation
  • Wide range of extension boxes, plinths, metering, surge protection and earth leakage incomer options available
  • Provision for line side connection for sprinkler systems
  • 6, 12 or 16 outgoing ways
  • Efficient design enables multiple number of outgoing options (SPN, TPN, 4P)
  • Standard off the shelf circuit breakers fit to the assembly
  • Outgoing devices: these panelboards utilise three frame sizes of MCCBs: NZM3 250-400 A TPN/4P (fixed position, lower left/ right), NZM2 125-250 A TPN/4P (completely variable), NZM1 SPN 16-125 A and/or TPN/4P 20-160 A (completely variable)
  • Easily reconfigurable to meet fully compartmentalised approach either Form 4 / Type 2 or Form 4 / Type 6
  • The design suits for top or bottom (as standard) incomer configuration
  • Removable end rails and gland plates for better access during installation
  • Wide range of extension boxes, plinths, metering, surge protection and earth leakage incomer options available
  • Provision for line side connection for sprinkler systems

Incoming device ratings up to 800 A - Outgoing device ratings up to 400 A

Memshield 4 panelboard 800 A busbar ratings
Memshield 4 panelboard MCCB
  • Self guiding contact fingers maintain IPXXB during installation, protecting operators and supporting increased safety levels
  • Rear guides maintain carriage alignment
  • Adaptor carriage enables the fit of standard off the shelf mccb’s. Both 3 pole with neutral module and 4 pole devices can be installed. NZM1 also offers SPN.  Installation is quick without the need to tighten connections
Memshield 4 panelboard MCCB stack
  • Racking feature to assist install and removal of carriage
  • Plugin busbar allows the user to fit any combination of devices side by side, fully utilising the busbar stack. NZM3  outgoers can only be fitted in 630 A / 800 A PB, provision is made for one per side at the bottom of the busbar
Memshield 4 panelboard compartment
  • Form 4 Type 6 compartmentalised is provided by segregation modules, routing outgoing cables into neighbouring side cableways. These modules are simply fitted to a standard board
  • Form 4 Type 6 group mounted is provided by the fitting of mccb finger guards
MINIMUM ORDERING REQUIREMENT
Panelboard + incoming device + incomer connection kit + feeder adapters + outgoing devices + blanking modules and associated components for Group Mounted or Compartmentalised

Accessories

  • Cable extension box
  • Corner filler box
  • Plinth options
  • Lifting eye kit
  • Earth leakage protection
  • Live side connection kit

Metering equipment & MCCB Pan assemblies

  • Incoming meter extension box
  • Outgoing meter extension box
  • Outgoing CT Kit
  • Multifunctional meter
  • Spare blanking plate
  • etc.

Eaton MCCB pan assemblies offer a high degree of flexibility, suitable for inclusion in other factory built assemblies and as replacement for panelboard interiors.

Download Links
X
Download Close